JAJSFE6I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| CON_CTRL2 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
|---|---|---|---|---|---|---|---|---|
| Bit name and function | ENABLE
1s timer |
ENABLE
5s timer |
DS_RDY | PWR_DS | MASK_EN_DCDC3 | UVLO
hysteresis |
UVLO1 | UVLO0 |
| Default | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 |
| Default value loaded by: | UVLO | UVLO | UVLO | UVLO | UVLO | BG_GOOD | BG_GOOD | BG_GOOD |
| Read/write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit 7…6 | ENABLE TIMERS:
0 = the state machine timers of 1 s and 5 s, respectively are disabled 1 = the state machine timers of 1 s and 5 s, respectively are enabled |
| Bit 5 | DS_RDY (data ready, memory content valid) for use with Sirf Prima processor DEEP SLEEP mode: |
| 0 = status Bit which is indicating the memory content is not valid after wake up from DEEP SLEEP. This Bit is set / cleared by the Prima application processor. Cleared when device is in UVLO to tell processor there was a power loss. The Bits needs to be cleared by user software after a wake up from DEEP SLEEP to enable the DCDC2 converter to be powered down in shutdown sequencing depending on the status of LDO2. | |
| 1 = memory content is valid after wake up from DEEP SLEEP (set by I2C command by application processor only). The Prima processor is ready to power down to DEEP SLEEP mode or was just waking up from DEEP SLEEP mode. | |
| Bit 4 | PWR_DS (enter DEEP SLEEP for sequencing option DCDC_SEQ=100, LDO_SQ=111):
0 = PMU is in normal operation 1 = PMU powers down all rails except DCDC2 and the external LDO on pin “EXT_LDO”. PGOOD is pulled LOW. |
| Bit 3 | MASK_EN_DCDC3; used for Prima application processor start-up sequencing:
0 = DCDC3 is enabled or disabled by the status of EN_DCDC3 for sequencing option DCDC_SEQ=100. 1 = DCDC3 will start at the same time with LDO2 for sequencing option DCDC_SEQ=100. The status of EN_DCDC3 is ignored |
| Bit 2 | UNDERVOLTAGE LOCKOUT HYSTERESIS:
0 = 400-mV hysteresis 1 = 500-mV hysteresis |
| Bit 1..0 | UVLO1, UVLO2 (undervoltage lockout voltage):
00 = the device turns off at 2.8 V with the reverse of the sequencing defined in CON_CTRL1 01 = the device turns off at 3 V with the reverse of the sequencing defined in CON_CTRL1 10 = the device turns off at 3.1 V with the reverse of the sequencing defined in CON_CTRL1 11 = the device turns off at 3.25 V with the reverse of the sequencing defined in CON_CTRL1 |
| Note: | The undervoltage lockout voltage is sensed at the SYS pin and the device goes to OFF state when the voltage is below the value defined in the register. BG_GOOD is the internal bandgap good signal which occurs at lower voltages than UVLO. |