JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
SEQ4 is shown in Figure 57 and described in Table 29.
Return to Summary Table.
This register is password protected.
| DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| FIELD NAME | Reserved | LDO4_SEQ[2:0] | Reserved | Reserved | Reserved | Reserved | ||
| READ/WRITE | R | R/W | R/W | R/W | R | R | R | R |
| RESET VALUE | 0b | 1b | 0b | 0b | 0b | 0b | 0b | 0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0b | This bit is reserved |
| 6–4 | LDO4_SEQ[2:0] | R/W | 100b |
LS2 or LDO4 enable state 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 |
| 3–0 | Reserved | R | 0000b | These bits are reserved |