SLVSC85C August   2013  – May 2015 TPS65279

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Enable and Adjusting Undervoltage Lockout (UVLO)
      2. 8.3.2 Adjustable Switching Frequency and Synchronization
        1. 8.3.2.1 Synchronization
      3. 8.3.3 Soft-Start Time
      4. 8.3.4 Out-of-Phase Operation
      5. 8.3.5 Output Overvoltage Protection (OVP)
      6. 8.3.6 Bootstrap Voltage (BOOT) and Low Dropout Operation
      7. 8.3.7 Overcurrent Protection
        1. 8.3.7.1 High-Side MOSFET Overcurrent Protection
        2. 8.3.7.2 Low-Side MOSFET Overcurrent Protection
      8. 8.3.8 Current Sharing Operation
      9. 8.3.9 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 CCM Operation Mode
      2. 8.4.2 PSM Operation Mode
      3. 8.4.3 Current Sharing Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Dual Buck Operation Mode Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Adjusting the Output Voltage
          2. 9.2.1.2.2 Adjusting UVLO
          3. 9.2.1.2.3 Adjustable Switching Frequency (Resistor Mode)
          4. 9.2.1.2.4 Output Inductor Selection
          5. 9.2.1.2.5 Output Capacitor Selection
          6. 9.2.1.2.6 Input Capacitor Selection
          7. 9.2.1.2.7 Loop Compensation
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Current Sharing Mode Operation Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • 4.5-V to 18-V Wide Input Voltage Range
  • Programmable Slew Rate Control for Output Voltage Transition
  • Up to 5-A Maximum Continuous Output Current in Buck 1 and Buck 2
  • Buck 1 and Buck 2 can be Paralleled to Deliver up to 10-A Current
  • Pulse Skipping Mode to Achieve High Efficiency in Light Load
  • Adjustable Switching Frequency
    200 kHz to 1.6 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control With Simple Compensation Circuit
  • Cycle-by-Cycle Overcurrent Protection
  • 180° Out-of-Phase Operation to Reduce Input Capacitance and Power Supply Induced Noise
  • Over Temperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP (DAP) and 36-Pin VQFN 6-mm × 6-mm (RHH) Packages

2 Applications

  • DTV
  • Telecom and Network
  • Point-of-Load
  • Set Top Boxes
  • Tablet PC

3 Description

TPS65279 is a monolithic dual synchronous buck converter with wide 4.5-V to 18-V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.

Two bucks in TPS65279 can be paralleled to delivery up to 10-A load current by using current sharing mode, connect ISHARE pin high. Two phase operation in current sharing reduces system filtering capacitance and inductance, alleviates EMI and improves output voltage ripple and noise.

TPS65279 features a dedicated enable pin. An independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle overcurrent protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS65279 HTSSOP (32) 6.20 mm × 11.00 mm
VQFN (36) 6.00 mm × 6.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic

TPS65279 typ_app_mini_slvsc85.gif

Efficiency vs Loading

TPS65279 C009_slvsc85.gif