JAJSEF7G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFF MODE | ||||||
| Current consumption in OFF mode | VSYS (VCC1) = 3.8 V | 20 | 45 | µA | ||
| SLEEP MODE | ||||||
| Current consumption in SLEEP mode | LDO2 and LDO9 enabled without load, 16-MHz oscillator completely disabled with system clock coming solely on internal 32-KHz RC oscillator | VSYS (VCC1) = 3.8 V | 120 | 180 | µA | |
| VSYS (VCC1) = 5.25 V | 150 | 225 | ||||
| LDO2 and LDO9 enabled without load, 16-MHz oscillator enabled | VSYS (VCC1) = 3.8 V | 2.64 | 2.81 | mA | ||
| VSYS (VCC1) = 5.25 V | 3.3 | 3.5 | ||||