JAJSF73S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Device BACKUP state | CK32K clock and RTC digital running (RTC_PWDN = 0) | VBAT = 2.4 V, VBACKUP = 0 V, | 13 | 18 | µA | |
| VBAT = 0 V, VBACKUP = 3.2 V, V5IN = 0 V | 7 | 10 | ||||
| Device OFF state | CK32K clock running,
V5IN = 0 |
VBAT = 3.8 V | 13 | 18 | µA | |
| VBAT = 5 V | 17 | 23 | ||||
| VBAT = 3.8 V, RTC digital running
(RTC_PWDN = 0) |
16 | 22 | ||||
| VBAT = 3.8 V, digital running (RTC_PWDN = 0), backup battery charger on, VBACKUP = 3.2 V | 26 | 32 | ||||
| Device SLEEP state | VBAT = 3.8 V,
CK32K clock running: |
3 DCDCs on, 5 LDOs and VRTC on, no load | 292 | µA | ||
| 3 DCDCs on, 3 LDOs and VRTC on, no load | 279 | |||||
| VBAT = 3.8 V, CK32K clock and RTC digital running (RTC_PWDN = 0) | 3 DCDCs on, 5 LDOs and VRTC on, no load | 295 | ||||
| Additional current from V5IN = 5 V, if VDDCtrl is on, no load | 320 | 500 | ||||
| Device ACTIVE state | VBAT = 3.8 V, CK32K clock running: | 3 DCDCs on, 5 LDOs and VRTC on, no load | 1.2 | mA | ||
| 3 DCDCs on, 3 LDOs and VRTC on, no load | 1.05 | |||||
| 3 DCDCs on PWM mode
(VDD1_PSKIP = VDD2_PSKIP = VIO_PSKIP = 0), 5 LDOs and VRTC on, no load |
23.6 | |||||
| Additional current from V5IN = 5 V, if VDDCtrl is on, no load | 0.32 | 0.5 | ||||