JAJSGV4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| ELECTRICAL | |||||
| System voltage input pin VCCA (named VSYS in the specification) | 3.135 | 3.8 | 5.25 | V | |
| VCC_SENSE, HIGH_VCC_SENSE = 0 (if measured with GPADC, see also Table 5-9) | 3.135 | VCCA | V | ||
| VCC_SENSE, HIGH_VCC_SENSE = 1 (if measured with GPADC, see also Table 5-9) | 3.135 | VCCA – 1 | V | ||
| All LDO-related input pins _IN (2) | 1.75 | 3.8 | 5.25 | V | |
| All SMPS-related input pins _IN | 3.135 | 3.8 | 5.25 | V | |
| All SMPS-related input pins _FDBK | 0 | VOUTmax + 0.3 | V | ||
| All SMPS-related input pins _FDBK_GND | –0.3 | 0.3 | V | ||
| I/O digital supply voltage VIO_IN | VIO = 1.8 V | 1.71 | 1.8 | 1.89 | V |
| VIO = 3.3 V | 3.135 | 3.3 | 3.465 | ||
| Voltage on the GPADC pins ADCIN1 (channel 0) and ADCIN2 (channel 1) | 0 | 1.25 | V | ||
| OTP supply voltage VPROG | 0 | 6 | V | ||
| Voltage on VRTC digital input pins | without fail-safe | 0 | LDOVRTC | 1.85 | V |
| with fail-safe | 0 | LDOVRTC | 5.25 | ||
| Voltage on VIO digital input pin (VIO_IN pin reference) | 0 | VIO | VIOmax | V | |
| Voltage on VSYS digital input pins (VCCA pin reference) | 0 | 3.8 | 5.25 | V | |
| TEMPERATURE | |||||
| Operating free-air temperature range(1) | –40 | 27 | 105 | °C | |
| Junction temperature, TJ | Operational | –40 | 27 | 150 | °C |
| Parametric compliance | –40 | 27 | 125 | ||
| Storage temperature, Tstg | –65 | 27 | 150 | °C | |
| Lead temperature (soldering, 10 s) | 260 | °C | |||