JAJSN43A December 2021 – September 2022 TPS7A21
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PRODUCT | VOUT |
---|---|
TPS7A21xx(x)Pyyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V). P indicates an active output discharge feature. All members of the TPS7A21 family actively discharge the output when the device is disabled. yyy is the package designator. z is the package quantity. J is for 12000-piece reel. |