SLVSBR0C October 2014 – June 2015 TPS8268090 , TPS8268105 , TPS8268120 , TPS8268150 , TPS8268180
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VOUT | A1, A2 | O | Power output pin. Apply output load between this pin and GND. |
| VIN | A3, B3 | I | Supply voltage connection |
| EN | B2 | I | This is the enable pin of the device. Connecting this pin low forces the device into shutdown mode. Pulling this pin high enables the device. This pin must not be left floating and must be terminated. |
| MODE | B1 | I | This pin must be tied to the input supply voltage VIN. |
| GND | C1, C2, C3 | – | Ground pin. |