SLVSCE3A June 2014 – June 2014 TPS82740A , TPS82740B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS82740 integrates a current limit in the high side, as well as in the low side MOSFETs to protect the device against overload or short circuit conditions. The peak current in the switches is monitored cycle by cycle. If the high side MOSFET current limit is reached, the high side MOSFET is turned off and the low side MOSFET is turned on until the current decreases below the low side MOSFET current limit.
| Pin condition | Operating condition | Remark | ||||
|---|---|---|---|---|---|---|
| LOAD | EN | CTRL | VIN | |||
| Connected to VOUT | high | high | > VUVLO | load switch enabled and slew rate controlled | ||
| Connected to GND | high | low | > VUVLO | load switch turned off | ||
| low | high or low | > VUVLO | device and load switch disabled | |||
| high | high | < VUVLO | device disabled due to UVLO | |||