SLVSCX6 April   2015 TPS92513 , TPS92513HV

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematics
  5. 5 Revision History
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
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Undervoltage Lockout and Low Power Shutdown (UVLO Pin)
      2. 8.3.2 Adjustable Switching Frequency (RT/CLK Pin)
      3. 8.3.3 Synchronizing the Switching Frequency to an External Clock (RT/CLK Pin)
      4. 8.3.4 Adjustable LED Current (IADJ and ISENSE Pins)
      5. 8.3.5 PWM Dimming (PDIM Pin)
      6. 8.3.6 External Compensation (COMP Pin)
      7. 8.3.7 Overcurrent Protection
      8. 8.3.8 Overtemperature Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Start-Up
      2. 8.4.2 Minimum Pulse Width and Limitations
      3. 8.4.3 Maximum Duty Cycle and Bootstrap Voltage (BOOT)
      4. 8.4.4 Thermal Shutdown and Thermal Limitations
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Inductor Selection
      2. 9.1.2 Input Capacitor Selection
      3. 9.1.3 Output Capacitor Selection
      4. 9.1.4 Rectifier Diode Selection
      5. 9.1.5 Output Protection Clamp (Optional)
    2. 9.2 Typical Application
    3. 9.3 Design Requirements
    4. 9.4 Detailed Design Procedure
      1. 9.4.1 Standard Component Selection
      2. 9.4.2 Calculate UVLO Resistor Values
      3. 9.4.3 Calculate the RT Resistor Value (RRT)
      4. 9.4.4 Calculate the ISENSE Resistor Value (R(ISENSE))
      5. 9.4.5 Calculate the Inductor Value and Operating Parameters (L)
      6. 9.4.6 Calculate the Minimum Input Capacitance and the Required RMS Current Rating (CIN)
      7. 9.4.7 Calculate the Output Capacitor Value (COUT)
      8. 9.4.8 Calculate the Diode Power Dissipation (D)
    5. 9.5 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Integrated 220-mΩ High-Side MOSFET
  • 4.5-V to 42-V Input Voltage Range
    (4.5 V to 60 V for the TPS92513HV)
  • 0 V to 300 mV Adjustable Voltage Reference
  • ±5% LED Current Accuracy
  • 100-kHz to 2-MHz Switching Frequency Range
  • Dedicated PWM Dimming Input
  • Adjustable Undervoltage-Lock-Out
  • Overcurrent Protection
  • Overtemperature Protection
  • MSOP-10 Package with PowerPAD™

2 Applications

  • Street Lighting
  • Emergency/Exit Lighting
  • General Industrial and Commercial Illumination
  • Retail Lighting
  • Appliance Lighting
  • Transportation Lighting
  • Channel Letters
  • Light Bars

3 Description

The TPS92513/HV are 1.5A step-down (buck) current regulators with an integrated MOSFET to drive high current LEDs. Available with 42 V and 60 V (HV) input ranges, these LED drivers operate at a user selected fixed-frequency with peak-current mode control and deliver excellent line and load regulation.

The TPS92513/HV LED drivers feature separate inputs for analog and pulse width modulation (PWM) dimming for no compromise brightness control achieving contrast ratios of greater than 10:1 and greater than 100:1, respectively. The PWM input is compatible with low-voltage logic standards for easy interface to a broad range of microcontrollers. The analog LED current setpoint is adjustable from 0 V to 300 mV using the IADJ input with an external 0 V to 1.8 V signal.

For multi-string applications using two or more TPS92513/HV LED drivers, the internal oscillator can be overdriven by an external clock ensuring all of the converters operate at a common frequency thereby reducing the potential for beat frequencies and simplifying system EMI filtering. An adjustable input under-voltage lockout (UVLO) with hysteresis provides flexibility in setting start/stop voltages based upon supply voltage conditions.

The TPS92513includes cycle-by-cycle overcurrent protection and thermal shutdown protection. It is available in a 10-pin HVSSOP PowerPAD™ package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS92513 HVSSOP (10) 5.00 mm x 3.00 mm
TPS92513HV
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematics

TPS92513 TPS92513HV front_sch_slvscx6.gif

Efficiency vs Input Voltage
7 White LEDs at 1.5 A (VOUT = 23 V)

TPS92513 TPS92513HV D004_SLVSCT1.gif