SNVS900B DECEMBER   2012  – December 2015 TPS92560
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VCC Regulator
      2. 7.3.2 MOSFET Driver
      3. 7.3.3 ADJ Pin
        1. 7.3.3.1 Output OVP
      4. 7.3.4 AC1 and AC2 Pins
      5. 7.3.5 Detection of Power Source
      6. 7.3.6 Current Regulation
      7. 7.3.7 Switching Frequency (Boost Configuration)
      8. 7.3.8 Inductor Selection (Boost Configuration)
      9. 7.3.9 Input Surge Voltage Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Thermal Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Boost Application Design Example
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Calculate Values for the ADJ Resistors
          2. 8.2.1.2.2 Calculate the Sense Voltage and Sense Resistor Value
          3. 8.2.1.2.3 Calculate the Inductor Value
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Boost Application Circuit With LED Current Regulation
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Application Curves
      3. 8.2.3 SEPIC Application Circuit With LED Current Regulation
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Controlled peak input current to prevent over-stressing of the electronic transformer
  • Allows Either Step-Up or Step-Up/Down Operation
  • Compatible to Generic Electronic Transformers
  • Compatible to Magnetic Transformers and DC Power Supplies
  • Integrated Active Low-Side Input Rectifiers
  • Compact and Simple Circuit
  • >85% Dfficiency (12-VDC Input)
  • Power Factor > 0.9 (Full Load With AC input)
  • Hysteretic Control Scheme
  • Output Overvoltage Protection
  • Overtemperature Shutdown
  • 10-pin Thermally Enhanced Very-Thin Fine Pitch Small-Outline Package

2 Applications

  • MR16/AR111 LED Lamps
  • Lighting System Using Electronic Transformer
  • General Lighting Systems That Require a Boost / SEPIC LED Driver

3 Description

The TPS92560 is a simple LED driver designed to drive high-power LEDs by drawing constant current from the power source. The device is ideal for MR16 and AR111 applications, which require good compatibility to DC and AC voltages and electronic transformers. The hysteretic control scheme does not need control loop compensation while providing the benefits of fast transient response and high power factor. The patent pending feedback control method allows the output power to be determined by the number of LED used without component change. The TPS92560 supports both boost and SEPIC configurations for the use of different LED modules.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS92560 HVSSOP (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic

TPS92560 BOOST_APP.gif