STARTUP REGULATOR (VCC) |
VCCREG |
VCC regulation voltage |
ICC = 0 mA |
6.35 |
6.9 |
7.45 |
V |
ICCLIM |
VCC current limit |
VVCC = 0 V |
–20 |
–30 |
|
mA |
IQ |
Quiescent current |
|
|
2 |
3 |
mA |
ISD |
Shutdown current |
VSS/SD = 0 V |
|
45 |
65 |
μA |
VCCUV |
VCC UVLO threshold |
VVCC rising |
|
4.1 |
4.50 |
V |
VVCC falling |
3.61 |
4.01 |
|
VCCHYS |
VCC UVLO hysteresis |
|
|
83 |
|
mV |
REFERENCE VOLTAGE OUTPUT |
VREF |
Reference voltage |
No load |
2.4 |
2.45 |
2.5 |
V |
ERROR AMPLIFIER |
|
CSP input bias current |
|
–0.6 |
0 |
0.6 |
μA |
|
COMP sink current |
|
17.1 |
28.5 |
39.9 |
μA |
|
COMP source current |
VIADJ = 5 V |
–12.6 |
–16.8 |
–21 |
μA |
gM |
Transconductance |
VIADJ = 1 V, 0 V ≤ VCSP ≤ 0.8 V |
|
33 |
|
μA/V |
|
Transconductance bandwidth |
–6dB |
|
1 |
|
MHz |
|
IADJ pin input impedance |
|
|
1 |
|
MΩ |
VCSP |
Error amplifier reference voltage |
Precise value implied in offset |
|
VIADJ/10 |
|
V |
|
Error amplifier input offset voltage |
VVCC = 4.5 V, 1 V ≤ VCOMP ≤ 1.4 V, TA = 25°C |
–1.5 |
0 |
1.5 |
mV |
VVCC > 6 V, 1 V ≤ VCOMP ≤ 3 V, VIADJ ≤ 1.25 V, TA = 25°C |
–1.8 |
0 |
1.8 |
VVCC > 6 V, 1 V ≤ VCOMP ≤3 V, VIADJ > 1.25 V, TA = 25°C (% of ) |
–1.44 |
0 |
1.44 |
VCSP% |
PWM COMPARATOR AND SLOPE COMPENSATION |
DMAX |
Maximum duty cycle |
Internal oscillator only |
90% |
94.4% |
|
|
|
IS to PWM offset voltage |
No slope added |
950 |
1100 |
1250 |
mV |
D = DMAX (maximum slope added) |
|
125 |
|
IOFF |
IS source current |
No slope added |
|
–11.9 |
|
μA |
IOFF + ISL |
|
D = DMAX (maximum slope added) |
|
–60 |
|
μA |
CURRENT LIMIT |
|
ILIM delay to output |
|
|
60 |
100 |
ns |
tON(min) |
Leading edge blanking time |
|
|
200 |
300 |
ns |
|
Current limit off-timer |
|
|
38 |
|
μs |
|
ILIM offset voltage |
D = 50% |
–19 |
–5.6 |
5 |
mV |
LOW POWER SHUTDOWN AND SOFTSTART |
VSD |
Shutdown threshold voltage |
VSS/SD falling |
30 |
86 |
|
mV |
VSDH |
Shutdown hysteresis |
|
|
24 |
|
mV |
ISS |
SS/SD current source |
VSS/SD > (VSD + VSDH) |
|
–10.8 |
|
μA |
VSS/SD < VSD |
|
–1.1 |
|
μA |
OSCILLATOR AND EXTERNAL SYNCHRONIZATION |
ƒSW |
Switching frequency |
RRT = 121 kΩ |
312 |
350 |
389 |
kHz |
RRT = 100 kΩ |
372 |
418 |
464 |
RRT = 84.5 kΩ |
436 |
490 |
544 |
|
SYNC threshold voltage (falling edge triggers on-time) |
Rising |
|
2.05 |
2.36 |
V |
Falling |
0.95 |
1.31 |
|
|
SYNC Clamp Voltage |
Positive |
|
6.2 |
|
V |
Negative |
|
–0.5 |
|
OVERVOLTAGE PROTECTION |
|
OVP OVLO threshold |
Rising |
|
1.23 |
1.282 |
V |
Falling |
1.144 |
1.19 |
|
|
OVP hysteresis source current |
OVP active (high) |
–14 |
–21.5 |
–28 |
μA |
PWM DIMMING INPUT AND UVLO |
|
nDIM/UVLO threshold |
Rising |
|
1.23 |
1.285 |
V |
Falling |
1.14 |
1.19 |
|
|
nDIM hysteresis current |
|
–14 |
–21.6 |
–28 |
μA |
GATE DRIVER |
|
GATE sourcing resistance |
GATE = High |
|
2.4 |
6 |
Ω |
|
GATE sinking resistance |
GATE = Low |
|
1 |
5 |
Ω |
|
Peak GATE current |
Source |
|
–0.47 |
|
A |
Sink |
|
1.1 |
|
A |
THERMAL SHUTDOWN |
TSD |
Thermal shutdown temperature |
|
|
175 |
|
°C |
TSD(hys) |
Thermal shutdown hysteresis |
|
|
25 |
|
°C |