JAJSE12A October 2017 – October 2017 TPS92830-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Device supply voltage | IN | 4.5 | 40 | V |
Sense voltage | ISP | 0 | V(IN) | V |
PWM inputs | PWMx | 0 | V(IN) | V |
Diagnostics enable pin | DIAGEN | 0 | V(IN) | V |
Current-sense voltage | V(ISP) – V(ISNx) | 0 | 1 | V |
Fault bus | FAULT | 0 | 20 | V |
PWM open-drain output | PWMOUT | 0 | V(IN) | V |
Analog dimming input | ICTRL | 0 | V(IN) | V |
Current derating input | DERATE | 0 | V(IN) | V |
Full duty-cycle input | FD | 0 | V(IN) | V |