JAJSNL0C April 2022 – August 2023 TPSI3050
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON | ||||||
VVDDP_UV_R | VDDP undervoltage threshold rising | VDDP rising | 2.50 | 2.70 | 2.90 | V |
VVDDP_UV_F | VDDP undervoltage threshold falling | VDDP falling | 2.35 | 2.55 | 2.75 | V |
VVDDP_UV_HYS | VDDP undervoltage threshold hysterisis | 75 | mV | |||
TSD | Temperature shutdown | 173 | ℃ | |||
TSDH | Temperature shutdown hysteresis | 32 | ℃ | |||
VVDDH_UV_R | VDDH undervoltage threshold rising | VDDH rising. | 8.3 | 8.6 | 9.0 | V |
VVDDH_UV_F | VDDH undervoltage threshold falling TPSI3050 only. |
VDDH falling. | 6.3 | 6.6 | 6.9 | V |
VVDDH_UV_F | VDDH undervoltage threshold falling TPSI3050S only. One-shot enable mode only available in three-wire operation. |
VDDH falling. | 7.2 | 7.5 | 7.8 | V |
VVDDH_UV_HYS | VDDH undervoltage threshold hysterisis TPSI3050 only. |
2 | V | |||
VVDDH_UV_HYS | VDDH undervoltage threshold hysterisis TPSI3050S only. |
1.1 | V | |||
IQ_VDDH | Internal quiescent current of VDDH supply. | 36 | µA | |||
RDSON_VDRV | Driver on resistance in low state | Force VVDDH = 10 V, sink IVDRV = 50 mA. |
1.7 | Ω | ||
Driver on resistance in high state | Force VVDDH = 10 V, source IVDRV = 50 mA. |
2.5 | Ω | |||
IVDRV_PEAK | VDRV peak output current during rise | VVDDH in steady state, transition EN from low to high, measure peak current. |
1.5 | A | ||
VDRV peak output current during fall | VVDDH in steady state, transition EN from high to low, measure peak current. |
3 | A | |||
CMTI | Common-mode transient immunity | |VCM| = 1000 V | 100 | V/ns | ||
TWO-WIRE MODE | ||||||
VIH_EN | Minimum voltage on EN to be detected as a valid logic high | 6.5 | V | |||
VIL_EN | Maximum voltage on EN to be detected as a valid logic low | 2.0 | V | |||
IEN_START | Enable current at startup | EN = 0 V → 6.5 V | 27 | mA | ||
IEN | Enable current steady state | EN = 6.5 V, RPXFR = 7.32 kΩ, RPXFR ≥100 kΩ or RPXFR ≤1 kΩ, VVDDH in steady state. |
1.9 | mA | ||
EN = 6.5 V, RPXFR = 20 kΩ, VVDDH in steady state. |
6.8 | mA | ||||
VVDDP_RIPPLE | VDDP output voltage ripple | EN = 6.5 V, VVDDH in steady state. | 600 | mV | ||
VVDDH | VDDH output voltage | EN = 6.5 V, VVDDH in steady state. |
9.4 | 10.2 | 11 | V |
VVDRV_H | VDRV output voltage driven high | EN = 6.5 V, VVDDH in steady state, no DC loading. |
9.4 | 10.2 | 11 | V |
VVDRV_L | VDRV output voltage driven low | EN = 6.5 V → 0 V, VVDDH in steady state, sink 10 mA load. |
0.1 | V | ||
VVDDM_IAUX | Average VDDM voltage when sourcing external current | EN = 6.5 V, steady state. RPXFR = 7.32 kΩ, RPXFR ≥ 100 kΩ or RPXFR ≤ 1 kΩ, CDIV1 = CDIV2 = 220 nF, source 0.4 mA from VDDM, measure VDDM voltage. |
4.6 | 5.5 | V | |
EN = 6.5 V, steady state. RPXFR = 20 kΩ, CDIV1 = CDIV2 = 220 nF, source 1.7 mA from VDDM, measure VDDM voltage. |
4.6 | 5.5 | V | |||
THREE-WIRE MODE | ||||||
VIH_EN | Minimum voltage on EN to be detected as a valid logic high. VIH(min) = 0.7 x VVDDP |
VVDDP = 3 V | 2.1 | V | ||
VVDDP = 5.5 V | 3.85 | V | ||||
VIL_EN | Maximum voltage on EN to be detected as a valid logic low | VVDDP = 3 V | 0.9 | V | ||
VVDDP = 5.5 V | 1.65 | V | ||||
IVDDP | VDDP average current in steady state | EN = 3.3 V, VVDDP = 3.3 V, RPXFR = 7.32 kΩ, RPXFR ≥ 100 kΩ or RPXFR ≤ 1 kΩ, VVDDH in steady state, measure IVDDP. |
3.1 | mA | ||
EN = 3.3 V, VVDDP = 3.3 V, RPXFR = 20 kΩ VVDDH in steady state, measure IVDDP. |
26 | |||||
EN = 5 V, VVDDP = 5 V, RPXFR = 7.32 kΩ, RPXFR ≥ 100 kΩ or RPXFR ≤ 1 kΩ, VVDDH in steady state, measure IVDDP. |
4.8 | mA | ||||
EN = 5 V, VVDDP = 5 V, RPXFR = 20 kΩ, VVDDH in steady state, measure IVDDP. |
37 | mA | ||||
VVDDM_IAUX | Average VDDM voltage when sourcing external current | VVDDP = 3.3 V, EN = 0 V, steady state, RPXFR = 7.32 kΩ, CDIV1 = CDIV2 = 220 nF, source 0.4 mA from VDDM, measure VVDDM. |
4.6 | 5.5 | V | |
VVDDP = 5.0 V, EN = 0 V, steady state, RPXFR = 7.32 kΩ, CDIV1 = CDIV2 = 220 nF, source 1.0 mA from VDDM, measure VVDDM. |
4.6 | 5.5 | V | |||
VVDDP = 3.3 V, EN = 0 V, steady state, RPXFR =20 kΩ, CDIV1 = CDIV2 = 220 nF, source 5.5 mA from VDDM, measure VVDDM. |
4.6 | 5.5 | V | |||
VVDDP = 5.0 V, EN = 0 V, steady state, RPXFR = 20 kΩ, CDIV1 = CDIV2 = 220 nF, source 10 mA from VDDM, measure VVDDM. |
4.6 | 5.5 | V | |||
VVDDH | VDDH output voltage | VVDDP = 3.0 V, EN = 3.0 V, VVDDH in steady state. |
9.4 | 10.2 | 11 | V |
VVDRV_H | VDRV output voltage driven high | VVDDP = 3.0 V, EN = 3.0 V, VVDDH in steady state, no DC loading. |
9.4 | 10.2 | 11 | V |
VVDRV_L | VDRV output voltage driven low | VVDDP = 3.0 V, EN = 0 V, VVDDH in steady state, VDRV sinking 10 mA. |
0.1 | V |