JAJSKO8B December 2020 – October 2021 TPSM5601R5H , TPSM5601R5HE
PRODUCTION DATA
DEVICE | DESCRIPTION |
---|---|
TPSM5601R5H | 60-V input voltage, 1-V to 16-V output voltage, 1.5-A power module, fixed 1-MHz switching, operating junction temperature range: –40°C to +125°C |
TPSM5601R5HS | Equivalent to TPSM5601R5H, but with spread spectrum operation |
TPSM5601R5HEXT | Equivalent to TPSM5601R5H, but with extended junction temperature range: –55°C to +125°C |