JAJSPB4 November 2022 TPSM82901
PRODUCTION DATA
For most applications, 10 µF nominal is sufficient and is recommended, though a larger value reduces input current ripple further. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. A low-ESR multilayer ceramic capacitor (MLCC) is recommended for best filtering and must be placed between VIN and GND as close as possible to those pins.
Type (1) | Nominal Capacitance [µF] | Voltage Rating [V] | Size | Manufacturer |
---|---|---|---|---|
C3216X7R1E106K160AB | 10 | 25 | 0805 | TDK |
C2012X7S1A226M125AC | 22 | 10 | 0805 | TDK |