JAJSPB3 November 2022 TPSM82902
PRODUCTION DATA
Reference | Description | Manufacturer |
---|---|---|
IC | 17 V, 3-A Step-Down Converter | TPSM8290x series; Texas Instruments |
CIN | 10 µF, 25 V, Ceramic, 0805 | C3216X7R1E106M160AE, TDK |
COUT | 22 µF, 16 V, Ceramic, 0805 | C2012X7S1A226M125AC, TDK |
CSS | Depends on soft start time; see Section 8.2.2.3.3. | 16 V, Ceramic, X7R |
R1 | Depending on VOUT; see Section 8.2.2.2. | Standard 1% metal film |
R2 | Depending on VOUT; see Section 8.2.2.2. | Standard 1% metal film |
R3 | Depending on device setting, see Section 7.3.1. | Standard 1% metal film |