JAJSE92B November   2017  – April 2018 TPSM84824

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
    1.     概略回路図
  3. 概要
    1.     過渡応答
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics (VIN = 12 V)
    8. 6.8 Typical Characteristics (VIN = 5 V)
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Adjusting the Output Voltage
      2. 7.3.2  Switching Frequency (RT)
      3. 7.3.3  Synchronization (CLK)
      4. 7.3.4  Output On/Off Enable (EN)
      5. 7.3.5  Input Capacitor Selection
      6. 7.3.6  Output Capacitor Selection
      7. 7.3.7  TurboTrans (TT)
        1. 7.3.7.1 Low-ESR Output Capacitors
        2. 7.3.7.2 Transient Response
          1. 7.3.7.2.1 Transient Waveforms (VIN = 12 V)
      8. 7.3.8  Undervoltage Lockout (UVLO)
      9. 7.3.9  Soft Start (SS/TR)
      10. 7.3.10 Sequencing (SS/TR)
      11. 7.3.11 Power Good (PGOOD)
      12. 7.3.12 Safe Start-up into Pre-Biased Outputs
      13. 7.3.13 Overcurrent Protection
      14. 7.3.14 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Shutdown Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Setpoint
        3. 8.2.2.3 Setting the Switching Frequency
        4. 8.2.2.4 Input Capacitors
        5. 8.2.2.5 Output Capacitors
        6. 8.2.2.6 TurboTrans Resistor
        7. 8.2.2.7 Application Waveforms
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 EMI
      1. 10.3.1 EMI Plots
    4. 10.4 Package Specifications
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 デベロッパー・ネットワークの製品に関する免責事項
      2. 11.1.2 開発サポート
        1. 11.1.2.1 WEBENCH®ツールによるカスタム設計
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Low-ESR Output Capacitors

When selecting non-ceramic output capacitors, the quality of the capacitor is important to maintain stable operation and optimize transient performance. The capacitance rating and the ESR rating are important when selecting these capacitors. Polymer type capacitors with capacitance and ESR in the range shown in Table 7 are required. Capacitors with lower ESR than the minimum listed in Table 7 can be used, however using capacitors with an ESR in the range listed will provide optimal transient performance.

If using a combination of ceramic and polymer type of output capacitance, only a single polymer capacitor can be used. Depending on the output voltage setting, only capacitors that meet the specifications listed in Table 7 can be used.

Table 7. Allowable Polymer Capacitor

VOUT RANGE Capacitance (µF) ESR (mΩ)
min max
0.6 V to < 3.3 V(1) 220 12 15
270 9 12
330(1) 7 10
3.3 V to ≤ 10 V 150 15 25
220 12 15
270 9 12
330 7 10
Applications operating at input voltages > 15 V, output voltages < 3.3V, and temperatures below 0°C, the 330-µF capacitor is not recommended.