JAJSPV2 august 2023 TPSM8S6C24
PRODUCTION DATA
| CMD Address | 88h |
| Write Transaction: | N/A |
| Read Transaction: | Read Word |
| Format: | SLINEAR11 per CAPABILITY |
| Phased: | Yes |
| NVM Back-up: | No |
| Update Rate: | 1ms |
| Supported Range: | 0 - 24 V |
The READ_VIN command returns the output current in amperes.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| READ_VIN_EXP | READ_VIN_MAN | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| READ_VIN_MAN | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:11 | READ_ VIN_ EXP | RW | Input voltage | Linear format two’s complement exponent |
| 10:0 | READ_ VIN_ MAN | RW | Input voltage | Linear format two’s complement mantissa |
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPSM8S6C24 responds as follows:
PHASE Behavior
When PHASE = FFh, READ_VIN returns the PVIN voltage of the Loop Controller device.
When PHASE != FFh, READ_VIN returns the PVIN voltage of the device assigned to the current PHASE.