JAJSGS6F MAY 2004 – January 2019 TS5A23157
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||||
| VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
| ron | ON-state resistance | 0 ≤ VNO or VNC ≤ V+,
ICOM = –24 mA, |
Switch ON,
see Figure 9 |
Full | 3 V | 18 | Ω | ||
| -40 to 125°C | 23 | ||||||||
| Δron | ON-state resistance
match between channels |
VNO or VNC = 2.1 V,
ICOM = –24 mA, |
Switch ON,
see Figure 9 |
25°C | 3 V | 0.2 | Ω | ||
| ron(flat) | ON-state resistance flatness | 0 ≤ VNO or VNC ≤ V+,
ICOM = –24 mA, |
Switch ON,
see Figure 11 |
25°C | 3 V | 9 | Ω | ||
| INC(OFF),
INO(OFF) |
NC, NO
OFF leakage current |
VNC or VNO = 0 to V+,
VCOM = 0 to V+, |
Switch OFF,
see Figure 10 |
25°C | 3.6 V | –1 | 0.05 | 1 | µA |
| Full | –1 | 1 | |||||||
| INC(ON),
INO(ON) |
NC, NO
ON leakage current |
VNC or VNO = 0 to V+,
VCOM = Open, |
Switch ON,
see Figure 10 |
25°C | 3.6 V | –0.1 | 0.1 | µA | |
| Full | –1 | 1 | |||||||
| ICOM(ON) | COM
ON leakage current |
VNC or VNO = Open,
VCOM = 0 to V+, |
Switch ON,
see Figure 10 |
25°C | 3.6 V | –0.1 | 0.1 | µA | |
| Full | –1 | 1 | |||||||
| DIGITAL INPUTS (IN12, IN2)(2) | |||||||||
| VIH | Input logic high | Full | V+ × 0.7 | V | |||||
| VIL | Input logic low | Full | V+ × 0.3 | V | |||||
| IIH, IIL | Input leakage current | VIN = 5.5 V or 0 | 25°C | 3.6 V | –1 | 0.05 | 1 | µA | |
| Full | –1 | 1 | |||||||
| DYNAMIC | |||||||||
| tON | Turn-on time | VNC = GND and VNO = V+
or VNC = V+ and VNO = GND, |
RL = 500 Ω,
CL = 50 pF, see Figure 12 |
Full | 3 V to
3.6 V |
2.5 | 7.6 | ns | |
| -40 to 125°C | 2.0 | 10.6 | ns | ||||||
| tOFF | Turnoff time | VNC = GND and VNO = V+
or VNC = V+ and VNO = GND, |
RL = 500 Ω,
CL = 50 pF, see Figure 12 |
Full | 3 V to
3.6 V |
1.5 | 5.3 | ns | |
| -40 to 125°C | 1.0 | 8.3 | ns | ||||||
| tBBM | Break-before-make time | VNC = VNO = V+/2,
RL = 50 Ω, |
CL = 35 pF,
see Figure 13 |
Full | 3 V to
3.6 V |
0.5 | ns | ||
| QC | Charge injection | RL = 50 Ω,
CL = 0.1 nF, |
see Figure 17 | 25°C | 3.3 V | 3 | pC | ||
| BW | Bandwidth | RL = 50 Ω,
Switch ON, |
see Figure 14 | 25°C | 3 V | 220 | MHz | ||
| OISO | OFF isolation | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
see Figure 15 |
25°C | 3 V | –65 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
see Figure 16 |
25°C | 3 V | –66 | dB | ||
| THD | Total harmonic
distortion |
RL = 600 Ω,
CL = 50 pF, |
f = 600 Hz to
20 kHz, see Figure 18 |
25°C | 3 V | 0.015% | |||
| SUPPLY | |||||||||
| I+ | Positive supply
current |
VIN = V+ or GND, | Switch ON or OFF | 25°C | 3.6 V | 1 | µA | ||
| Full | 10 | ||||||||
| ΔI+ | Change in
supply current |
VIN = V+ – 0.6 V | Full | 3.6 V | 500 | µA | |||