SCDS241B May   2008  – December 2016 TS5A9411
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
    5. 6.5 Electrical Characteristics: 5-V Supply
    6. 6.6 Electrical Characteristics: 3-V Supply
    7. 6.7 Electrical Characteristics: 2.5-V Supply
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Device Nomenclature
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance
    (10-Ω Maximum at VCC = 5 V)
  • Low Power Consumption
  • TTL- and CMOS-Compatible Control Input
  • Low Input and Output Capacitance
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 2.25-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs Are 5.5-V Tolerant

Applications

  • Cell Phones
  • Communication Systems
  • Portable Test Equipment
  • Battery Operated Systems
  • Sample-and-Hold Circuits

Description

The TS5A9411 device is a bidirectional, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers low ON-state resistance, low leakage, and low power with a break-before-make feature. These features make this device suitable for portable and battery-powered applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TS5A9411 SOT (6) 2.00 mm × 1.25 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TS5A9411 functional_block_diagram.gif