JAJSF39B March   2018  – June 2018 TS5USBC41

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
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
    6. 6.6 Dynamic Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Powered-off Protection
      2. 8.3.2 Overvoltage Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pin Functions
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
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

TA = –40°C to +85°C (Industrial), TA = 0℃ to 70℃ (Standard),VCC = 2.3 V to 5.5 V, GND = 0 V, Typical values are at VCC = 3.3 V, TA = 25°C, (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER
ICC-ACTIVE Active supply current.   OE = 0 V
SEL1, SEL2 = 0 V, 1.8 V or VCC
0 V < VI/O < 3.6 V
9 22 µA
ICC-OVP Supply current during OVP condition.  OE = 0 V
SEL1, SEL2 = 0 V, 1.8 V or VCC
VI/O > VPOS_THLD
10 35 μA
ICC_PD Standby powered down supply current OE = 1.8 V or VCC
SEL1 = 0 V, 1.8 V, or VCC
SEL2 = 0 V, 1.8 V, or VCC
2 6 µA
DC Characteristics
RON ON-state resistance VI/O = 0.4 V
ISINK = 8 mA
Refer to ON-State Resistance Figure
5.6 9 Ω
ΔRON ON-state resistance match between channels VI/O = 0.4 V
ISINK = 8 mA
Refer to ON-State Resistance Figure
0.075 0.48 Ω
RON (FLAT)  ON-state resistance flatness  VI/O = 0 V to 0.4 V
ISINK = 8 mA
Refer to ON-State Resistance Figure
0.1 0.4 Ω
IOFF I/O pin OFF leakage current OE = H
VD± = 0 V or 3.6 V
VCC = 2.3 V to 5.5 V
VD1±or VD2± = 3.6 V or 0 V
Refer to Off Leakage Figure
-4 0.1 4 µA
IOFF-20V D1/D2+/- pin OFF leakage current during OVP scenario on D+/- OE = H
VD± = 20-V
VCC = 2.3 V to 5.5 V
VD1± or VD2± = 0 V
Refer to Off Leakage Figure
-0.5 0.5 µA
IOFF-20V-DP/N D+/- pin OFF leakage current during OVP scenario OE = H
VD± = 20-V
VCC = 2.3 V to 5.5 V
VD1± or VD2± = 0 V
Refer to Off Leakage Figure
140 150 180 µA
IOFF-24V D1/D2 +/- pin OFF leakage current during OVP scenario on D+/-. OE = H
VD± = 24-V
VCC = 2.3 V to 5.5 V
VD1± or VD2± = 0 V
Refer to Off Leakage Figure
-0.5 0.5 µA
IOFF-24V-DPN D+/- pin OFF leakage current during OVP scenario. OE = H
VD± = 0 V or 24-V
VCC = 2.3 V to 5.5 V
VD1± or VD2± = 0 V
Refer to Off Leakage Figure
220 250 270 µA
ION ON leakage current. VD± = 0 V or 3.6 V
VD1± and VD2+/- = high-Z
Refer to On Leakage Figure
-5.5 0.25 7.5 µA
Digital Characteristics
VIH Input logic high SEL1, SEL2, OE 1.4 V
VIL Input logic low SEL1, SEL2, OE 0.5 V
VOL Output logic low FLT
IOL = 3 mA
0.4 V
IIH Input high leakage current SEL1, SEL2, OE = 1.8 V, VCC -1 1 5 μA
IIL Input low leakage current SEL1, SEL2, OE = 0 V -1 ±0.2 5 μA
RPD Internal pull-down resistor on digital input pins 6 MΩ
CI Digital input capacitance SEL1, SEL2 = 0 V, 1.8 V or VCC
f = 1 MHz
4 pF
Protection
VOVP_TH OVP positive threshold 4.4 4.8 5.2 V
VOVP_HYST OVP threshold hysteresis 125 250 440 mV
VCLAMP_V Maximum voltage to appear on D1± and D2± pins during OVP scenario
(TS5USBC412, TS5USBC412I)
VD± = 0 to 24 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = Open
Switch on or off
OE = 0 V
11.2 V
VCLAMP_V Maximum voltage to appear on D1± and D2± pins during OVP scenario
(TS5USBC412, TS5USBC412I)
VD± = 0 to 24 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = 50Ω
Switch on or off
OE = 0 V
10.8 V
VCLAMP_V Maximum voltage to appear on D1± and D2± pins during OVP scenario
(TS5USBC410, TS5USBC410I)
VD± = 0 to 20 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = Open
Switch on or off
OE = 0 V
10.8 V
VCLAMP_V Maximum voltage to appear on D1± and D2± pins during OVP scenario
(TS5USBC410, TS5USBC410I)
VD± = 0 to 20 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = 50Ω
Switch on or off
OE = 0 V
9.8 V
VCLAMP_T Maximum OVP transient duration above 5 V (TS5USBC412, TS5USBC412I).    VD± = 0 to 24 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = Open CL = 10pF
Switch on or off
OE = 0 V
75 100 ns
VCLAMP_T Maximum OVP transient duration above 5 V
(TS5USBC412, TS5USBC412I)
VD± = 0 to 24 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = 50Ω CL = 10pF
Switch on or off
OE = 0 V
68 95 ns
VCLAMP_T Maximum OVP transient duration above 5 V
(TS5USBC410, TS5USBC410I)
VD± = 0 to 20 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = Open CL = 10pF
Switch on or off
OE = 0 V
64 100 ns
VCLAMP_T Maximum OVP transient duration above 5 V
(TS5USBC410, TS5USBC410I)
VD± = 0 to 20 V
tRISE and tFALL(10% to 90 %) = 100 ns
RL = 50Ω CL = 10pF
Switch on or off
OE = 0 V
55 95 ns
tEN_OVP OVP enable time RPU = 10 kΩ to VCC (FLT)
CL = 35 pF
Refer to OVP Timing Diagram Figure
3 μs
tREC_OVP OVP recovery time RPU = 10 kΩ to VCC (FLT)
CL = 35 pF
Refer to OVP Timing Diagram Figure
5 μs