JAJSSZ7 February 2024 TUSB211A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER UP TIMING | |||||
TRSTN_PW | Minimum width to detect a valid RSTN signal assert when the pin is actively driven low | 100 | µs | ||
TSTABLE | VCC must be stable before RSTN de-assertion | 300 | µs | ||
TREADY | Maximum time needed for the device to be ready after RSTN is de-asserted. | 500 | µs | ||
TRAMP | VCC ramp time | 100 | ms | ||
TRAMP | VCC ramp time | 0.2 | ms |