JAJSR79 September 2023 TUSB211A
PRODUCTION DATA
TUSB211A requires a valid reset signal as described in the Power Supply Recommendations section. The capacitor at RSTN pin is not required if a micro controller drives the RSTN pin according to recommendations.
For this design example, use the parameters provided in Table 8-1.
PARAMETER | VALUE(1) | |||
---|---|---|---|---|
VCC | 3.3 V ±10% | |||
I2C support required in system (Yes/No) | No | |||
Edge and DC Boost | REQ | EQ Level | EQ Level 0: REQ = 0-Ω | |
0-Ω | 0 | |||
1.8 kΩ ±1% | 1 | |||
3.6 kΩ ±1% | 2 | |||
Do Not Install (DNI) | 3 |