JAJSF70B July 2015 – January 2022 TUSB4020BI-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description |
---|---|---|---|---|
7:0 | mfgStringByte[n] | RO/RW | Manufacturer string byte N. These registers provide the string values returned for string index 3 when mfgStringLen is greater than 0. The number of bytes returned in the string is equal to mfgStringLen. The programmed data should be in UNICODE UTF-16LE encodings as defined by The Unicode Standard, Worldwide Character Encoding, Version 5.0. |