SLLSEK4B July 2015 – January 2016 TUSB4041I-Q1
PRODUCTION DATA.
The TUSB4041I-Q1 device is a four-port USB 2.0 hub. The device provides USB high-speed and full-speed connections on the upstream port and provides USB high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed connections. USB high-speed connectivity is enabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed and low-speed connections. USB high-speed connectivity is disabled on the downstream ports.
The TUSB4041I-Q1 device provides support for USB battery charging. Battery charging support may be enabled on a per port basis through the REG_6h(batEn[3:0]).
Battery charging support includes both CDP and DCP modes. The DCP mode is compliant with the Chinese Telecommunications Industry Standard YD/T 1591-2009.
In addition to standard DCP mode, the TUSB4041I-Q1 device provides a mode (AUTOMODE), which automatically provides support for DCP devices and devices that support custom charging indication. When in AUTOMODE, the port automatically switches between a divider mode and the DCP mode depending on the portable device connected. The divided mode places a fixed DC voltage on the ports DP and DM signals, which allows some devices to identify the capabilities of the charger. The default divider mode indicates support for up to 10 W. The divider mode can be configured to report a legacy current setting (up to 5 W) through REG_Ah(HiCurAcpModeEn).
The battery charging mode for each port is dependent on the state of Reg_6h(batEn[n]), the status of the VBUS input, and the state of REG_Ah(autoModeEnz) upstream port as identified in Table 1.
batEn[n] | VBUS | autoModeEnz | BC MODE PORT x
(x = n + 1) |
---|---|---|---|
0 | Don’t care | Don’t care | Don’t Care |
1 | <4 V | 0 | Automode(3)(4) |
1 | DCP(1)(2) | ||
>4 V | Don’t care | CDP(1) |
The TUSB4041I-Q1 device can be configured for power-switched applications using either per-port or ganged power-enable controls and overcurrent status inputs.
Power switch support is enabled by REG_5h(fullPwrMgmtz), and the per-port or ganged mode is configured by REG_5h(ganged).
The TUSB4041I-Q1 device supports both active-high and active-low power-enable controls. The PWRCTL[4:1] polarity is configured by REG_Ah(pwrctlPol).
The TUSB4041I-Q1 device allows device configuration through one-time programmable (OTP) non-volatile memory. The programming of the OTP is supported using vendor-defined USB device requests. Contact TI for details using the OTP features
Table 2 lists features that can be configured using the OTP.
CONFIGURATION REGISTER OFFSET | BIT FIELD | DESCRIPTION |
---|---|---|
REG_01h | [7:0] | Vendor ID LSB |
REG_02h | [7:0] | Vendor ID MSB |
REG_03h | [7:0] | Product ID LSB |
REG_04h | [7:0] | Product ID MSB |
REG_07h | [0] | Port-removable configuration for downstream ports 1. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
REG_07h | [1] | Port-removable configuration for downstream ports 2. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
REG_07h | [2] | Port-removable configuration for downstream ports 3. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
REG_07h | [3] | Port-removable configuration for downstream ports 4. OTP configuration is inverse of rmbl[3:0], that is 1 = not removable, 0 = removable. |
REG_0Ah | [3] | Enable device attach detection |
REG_0Ah | [4] | High-current divider mode enable |
REG_0Bh | [0] | USB 2.0 port polarity configuration for downstream ports 1 |
REG_0Bh | [1] | USB 2.0 port polarity configuration for downstream ports 2 |
REG_0Bh | [2] | USB 2.0 port polarity configuration for downstream ports 3 |
REG_0Bh | [3] | USB 2.0 port polarity configuration for downstream ports 4 |
REG_F0h | [3:1] | USB power switch power-on delay |
The TUSB4041I-Q1 device accepts a crystal input to drive an internal oscillator or an external clock source. If a clock is provided to the XI pin instead of a crystal, the XO pin is left open. Otherwise, if a crystal is used, the connection must follow these guidelines. Because the XI and XO pins are coupled to other leads and supplies on the PCB, keep traces as short as possible and away from any switching leads. Minimize the capacitance between the XI and XO pins by shielding C1 and C2 with the clean ground lines.
The crystal must be fundamental mode with load capacitance of 12 to 24 pF and frequency stability rating of ±100 PPM or better. To ensure proper startup oscillation condition, TI recommends a maximum crystal equivalent series resistance (ESR) of 50 Ω. If a crystal source is used, use a parallel load capacitor. The exact load capacitance value used depends on the crystal vendor. Refer to application note Selection and Specification for Crystals for Texas Instruments USB 2.0 Devices (SLLA122) for details on how to determine the load capacitance value.
When using an external clock source such as an oscillator, the reference clock should have a frequency stability of ±100 PPM or better and have less than 50-ps absolute peak-to-peak jitter. Tie XI to the 1.8-V clock source, and leave XO floating.
The TUSB4041I-Q1 device does not have specific power-sequencing requirements with respect to the core power (VDD) or I/O and analog power (VDD33). The core power (VDD) or I/O power (VDD33) can be powered up for an indefinite period of time while the other is not powered up if all of the following constraints are met:
A supply bus is powered-up when the voltage is within the recommended operating range. A supply bus is powered-down when it is below that range, and either stable or in transition.
The device requires a minimum reset duration of 3 ms. This reset duration is defined as the time when the power supplies are in the recommended operating range to the deassertion of the GRSTz pin. Generate the reset pulse using a programmable-delay supervisory device or using an RC circuit.
The TUSB4041I-Q1 device supports a serial interface for configuration register access. The device can be configured by an attached I2C EEPROM or accessed as a slave by an SMBus-capable host controller. The external interface is enabled when both the SCL/SMBCLK and SDA/SMBDAT pins are pulled up to 3.3 V at the deassertion of reset. The mode, I2C master or SMBus slave, is determined by the state of SMBUSz pin at reset.
The TUSB4041I-Q1 device supports a single-master, standard mode (100 kb/s) connection to a dedicated I2C EEPROM when the I2C interface mode is enabled. In I2C mode, the TUSB4041I-Q1 device reads the contents of the EEPROM at bus address 1010000b using 7-bit addressing starting at address 0.
If the value of the EEPROM contents at byte 00h equals 55h, the TUSB4041I-Q1 device loads the configuration registers according to the EEPROM map. If the first byte is not 55h, the TUSB4041I-Q1 device exits the I2C mode and continues execution with the default values in the configuration registers. The hub does not connect on the upstream port until the configuration is completed. If the hub detected an unprogrammed EEPROM (value other than 55h), the hub enters programming mode and a programming endpoint within the hub is enabled.
NOTE
The bytes located above offset Ah are optional. The requirement for data in those addresses is dependent on the options configured in the Device Configuration Register and Device Configuration Register 2.
For details on I2C operation, refer to the UM10204 I2C-bus Specification and User Manual.
When the SMBus interface mode is enabled, the TUSB4041I-Q1 device supports read block and write block protocols as a slave-only SMBus device.
The TUSB4041I-Q1 device slave address is 1000 1xyz, where:
If the TUSB4041I-Q1 device is addressed by a host using an unsupported protocol, the device does not respond. The TUSB4041I-Q1 device waits indefinitely for configuration by the SMBus host and does not connect on the upstream port until the SMBus host indicates configuration is complete by clearing the CFG_ACTIVE bit.
For details on SMBus requirements, refer to the System Management Bus (SMBus) Specification.
The internal configuration registers are accessed on byte boundaries. The configuration register values are loaded with defaults, but can be overwritten when the TUSB4041I-Q1 device is in I2C or SMBus mode.
BYTE ADDRESS | CONTENTS | EEPROM CONFIGURABLE |
---|---|---|
00h | ROM Signature Register | No |
01h | Vendor ID LSB | Yes |
02h | Vendor ID MSB | Yes |
03h | Product ID LSB | Yes |
04h | Product ID MSB | Yes |
05h | Device Configuration Register | Yes |
06h | Battery Charging Support Register | Yes |
07h | Device Removable Configuration Register | Yes |
08h | Port Used Configuration Register | Yes |
09h | Reserved | Yes, program to 00h |
0Ah | Device Configuration Register 2 | Yes |
0Bh | USB 2.0 Port Polarity Control Register | Yes |
0Ch to 0Fh | Reserved | No |
10h to 1Fh | UUID Byte [15:0] | No |
20h to 21h | LangID Byte [1:0] | Yes, if customStrings is set |
22h | Serial Number String Length | Yes, if customSerNum is set |
23h | Manufacturer String Length | Yes, if customStrings is set |
24h | Product String Length | Yes, if customStrings is set |
25h to 2Fh | Reserved | No |
30h to 4Fh | Serial Number String Byte [31:0] | Yes, if customSerNum is set |
50h to 8Fh | Manufacturer String Byte [63:0] | Yes, if customStrings is set |
90h to CFh | Product String Byte [63:0] | Yes, if customStrings is set |
D0 to DFh | Reserved | No |
F0h | Additional Feature Configuration Register | Yes |
F1 to F7h | Reserved | No |
F8h | Device Status and Command Register | No |
F9 to FFh | Reserved | No |
Offset = 0h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
romSignature | |||||||
RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | romSignature | RW | 0 |
ROM signature register The TUSB4041I-Q1 device uses this register in I2C mode to validate whether the attached EEPROM has been programmed. The first byte of the EEPROM is compared to the mask 55h and if not a match, the TUSB4041I-Q1 device aborts the EEPROM load and executes with the register defaults. |
Offset = 1h, reset = 51h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
vendorIdLsb[7] | vendorIdLsb[6] | vendorIdLsb[5] | vendorIdLsb[4] | vendorIdLsb[3:1] | vendorIdLsb[0] | ||
R/RW-0 | R/RW-1 | R/RW-0 | R/RW-1 | R/RW-0 | R/RW-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | vendorIdLsb[7] | R/RW | 0 |
Vendor ID LSB Least significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 51h representing the LSB of the TI Vendor ID 0451h. The value may be overwritten to indicate a customer vendor ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register will reflect the OTP ROM value. |
6 | vendorIdLsb[6] | R/RW | 1 | |
5 | vendorIdLsb[5] | R/RW | 0 | |
4 | vendorIdLsb[4] | R/RW | 1 | |
3:1 | vendorIdLsb[3:1] | R/RW | 0 | |
0 | vendorIdLsb[0] | R/RW | 1 |
Offset = 2h, reset = 04h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
vendorIdMsb[7:3] | vendorIdMsb[2] | vendorIdMsb[1:0] | |||||
R/RW-0 | R/RW-1 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | vendorIdMsb[7:3] | R/RW | 0 |
Vendor ID MSB Most significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 04h representing the MSB of the TI Vendor ID 0451h. The value may be overwritten to indicate a customer vendor ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register shall reflect the OTP ROM value. |
2 | vendorIdMsb[2] | R/RW | 1 | |
1:0 | vendorIdMsb[1:0] | R/RW | 0 |
Offset = 3h, reset = 40h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
productIdLsb[7] | productIdLsb[6] | productIdLsb[5:0] | |||||
R/RW-0 | R/RW-1 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | productIdLsb[7] | R/RW | 0 |
Product ID LSB. The default value of this register is 40h representing the LSB of the product ID assigned by TI. The value reported in the USB 2.0 device descriptor is the value of this register bit wise XORed with 00000010b. The value may be overwritten to indicate a customer product ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register will reflect the OTP ROM value. |
6 | productIdLsb[6] | R/RW | 1 | |
5:0 | productIdLsb[5:0] | R/RW | 0 |
Offset = 4h, reset = 81h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
productIdMsb[7] | productIdMsb[6:1] | productIdMsb[0] | |||||
R/RW-1 | R/RW-0 | R/RW-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | productIdMsb[7] | R/RW | 1 |
Product ID MSB Most significant byte of the product ID assigned by TI; the default value of this register is 81h representing the MSB of the product ID assigned by TI. The value may be overwritten to indicate a customer product ID. This field is R/W unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register will reflect the OTP ROM value. |
6:1 | productIdMsb[6:1] | R/RW | 0 | |
0 | productIdMsb[0] | R/RW | 1 |
Offset = 5h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
customStrings | customSernum | RSVD | RSVD | ganged | fullPwrMgmtz | RSVD | RSVD |
RW-0 | RW-0 | RW-0 | R-1 | RW-X | RW-X | RW-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | customStrings | RW | 0 |
Custom strings enable This bit controls the ability to write to the Manufacturer String Length, Manufacturer String, Product String Length, Product String, and Language ID registers
0 = The Manufacturer String Length, Manufacturer String, Product String Length, Product String, and Language ID registers are read only. 1 = The Manufacturer String Length, Manufacturer String, Product String Length, Product String, and Language ID registers may be loaded by EEPROM or written by SMBus. The default value of this bit is 0. |
6 | customSernum | RW | 0 |
Custom serial number enable This bit controls the ability to write to the serial number registers.
0 = The Serial Number String Length and Serial Number String registers are read only. 1 = Serial Number String Length and Serial Number String registers may be loaded by EEPROM or written by SMBus. The default value of this bit is 0. |
5 | RSVD | RW | 0 | Reserved. |
4 | RSVD | R | 1 |
Reserved. This bit is reserved and returns 1 when read. |
3 | ganged | RW | X |
Ganged This bit is loaded at the deassertion of reset with the value of the
0 = Each port is individually power switched and enabled by the 1 = The power switch control for all ports is ganged and enabled by the When the TUSB4041I-Q1 device is in I2C mode, the TUSB4041I-Q1 device loads this bit from the contents of the EEPROM. When the TUSB4041I-Q1 device is in SMBUS mode, the value may be overwritten by an SMBus host. |
2 | fullPwrMgmtz | RW | X |
Full power management This bit is loaded at the deassertion of reset with the value of the
0 = Port power switching status reporting is enabled 1 = Port power switching status reporting is disabled When the TUSB4041I-Q1 device is in I2C mode, the TUSB4041I-Q1 device loads this bit from the contents of the EEPROM. When the TUSB4041I-Q1 device is in SMBUS mode, the value may be overwritten by an SMBus host. |
1 | RSVD | RW | 0 |
Reserved This field is reserved and should not be altered from the default. |
0 | RSVD | R | 0 |
Reserved This field is reserved and returns 0 when read. |
Offset = 6h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | batEn[3:0] | ||||||
R-0 | RW-X |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RSVD | R | 0 |
Reserved Read only, returns 0 when read. |
3:0 | batEn[3:0] | RW | X |
Battery Charger Support. The bits in this field indicate whether the downstream port implements the charging port features.
0 = The port is not enabled for battery charging support features 1 = The port is enabled for battery charging support features Each bit corresponds directly to a downstream port, that is batEn0 corresponds to downstream port 1, and batEN1 corresponds to downstream port 2. The default value for these bits are loaded at the deassertion of reset with the value of PWRCTL/BATEN[3:0]. When in I2C/SMBus mode the bits in this field may be overwritten by EEPROM contents or by an SMBus host. |
Offset = 7h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
customRmbl | RSVD | rmbl[3:0] | |||||
RW-0 | R-0 | RW-X |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | customRmbl | RW | 0 |
Custom removable This bit controls the ability to write to the port removable bits.
0 = rmbl[3:0] are read only, and the values are loaded from the OTP ROM. 1 = rmbl[3:0] are R/W and can be loaded by EEPROM or written by SMBus. This bit may be written simultaneously with rmbl[3:0]. |
6:4 | RSVD | R | 0 |
Reserved Read only, returns 0 when read |
3:0 | rmbl[3:0] | RW | X |
Removable The bits in this field indicate whether a device attached to downstream ports 4 through 1 are removable or permanently attached.
0 = The device attached to the port is not removable. 1 = The device attached to the port is removable. Each bit corresponds directly to a downstream port n + 1, For example: rmbl0 corresponds to downstream port 1, rmbl1 corresponds to downstream port 2, and so on. This field is read only unless the customRmbl bit is set to 1. Otherwise, the value of this field reflects the inverted values of the OTP ROM non_rmb[3:0] field. |
Offset = 8h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | used[3:0] | ||||||
R-0 | RW-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RSVD | R | 0 |
Reserved Read only |
3:0 | used[3:0] | RW | 1 |
Used The bits in this field indicate whether a port is enabled.
0 = The port is disabled. 1 = The port is enabled. Each bit corresponds directly to a downstream port. For example: used0 corresponds to downstream port 1, used1 corresponds to downstream port 2, and so on. All combinations are supported with the exception of both ports 1 and 3 marked as disabled. |
Offset = Ah
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | customBCfeatures | pwrctlPol | HiCurAcpModeEn | cpdEN | RSVD | autoModeEnz | RSVD |
R-0 | RW-0 | RW-X | R/RW-0 | R/RW-0 | RW-0 | RW-X | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R | 0 |
Reserved Read only, returns 0 when read. |
6 | customBCfeatures | RW | 0 |
Custom battery charging feature enable This bit controls the ability to write to the battery charging feature configuration controls.
0 = The HiCurAcpModeEn and cpdEN bits are read only and the values are loaded from the OTP ROM. 1 = The HiCurAcpModeEn and cpdEN, bits are R/W and can be loaded by EEPROM or written by SMBus from this register. This bit may be written simultaneously with HiCurAcpModeEn and cpdEN. |
5 | pwrctlPol | RW | X |
Power enable polarity This bit is loaded at the deassertion of reset with the value of the
0 = PWRCTL polarity is active low. 1 = PWRCTL polarity is active high. When the TUSB4041I-Q1 device is in I2C mode, the TUSB4041I-Q1 device loads this bit from the contents of the EEPROM. When the TUSB4041I-Q1 device is in SMBUS mode, the value may be overwritten by an SMBus host. |
4 | HiCurAcpModeEn | R/RW | 0 |
High-current ACP mode enable This bit enables the high-current tablet charging mode when the automatic battery charging mode is enabled for downstream ports.
0 = High-current divider mode disabled. Legacy current divider mode enabled. 1 = High-current divider mode enabled This bit is read only unless the customBCfeatures bit is set to 1. If customBCfeatures is 0, the value of this bit reflects the value of the |
3 | cpdEN | RRW | 0 |
Enable device attach detection This bit enables device attach detection (such as a cell-phone detect) when auto mode is enabled.
0 = Device attach detect is disabled in auto mode. 1 = Device attach detect is enabled in auto mode. This bit is read only unless the customBCfeatures bit is set to 1. If |
2 | RSVD | RW | 0 | Reserved |
1 | autoModeEnz | RW | X |
Automatic mode enable(1) This bit is loaded at the deassertion of reset with the value of the The automatic mode only applies to downstream ports with battery charging enabled when the upstream port is not connected. Under these conditions:
0 = Automatic mode battery charging features are enabled. 1 = Automatic mode is disabled; only battery-charging DCP mode is supported. |
0 | RSVD | R | 0 |
Reserved Read only, returns 0 when read. |
Offset = Bh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
customPolarity | RSVD | p4_usb2pol | p3_usb2pol | p2_usb2pol | p1_usb2pol | p0_usb2pol | |
RW-0 | R-0 | R/RW-0 | R/RW-0 | R/RW-0 | R/RW-0 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | customPolarity | RW | 0 |
Custom USB 2.0 polarity This bit controls the ability to write the p[4:0]_usb2pol bits.
0 = The p[4:0]_usb2pol bits are read only, and the values are loaded from the OTP ROM. 1 = The p[4:0]_usb2pol bits are R/W and can be loaded by EEPROM or written by SMBus from this register. This bit may be written simultaneously with the p[4:0]_usb2pol bits |
6:5 | RSVD | R | 0 |
Reserved Read only, returns 0 when read |
4 | p4_usb2pol | R/RW | 0 |
Downstream port 4 DM/DP polarity This bit controls the polarity of the port.
0 = USB 2.0 port polarity is as shown in the pinout. 1 = USB 2.0 port polarity is swapped from that shown in the pinout (that is, DM becomes DP, and DP becomes DM). This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0, the value of this bit reflects the value of the OTP ROM p4_usb2pol bit. |
3 | p3_usb2pol | R/RW | 0 |
Downstream port 3 DM/DP polarity This bit controls the polarity of the port.
0 = USB 2.0 port polarity is as shown in the pinout. 1 = USB 2.0 port polarity is swapped from that shown in the pinout (that is, DM becomes DP, and DP becomes DM). This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0, the value of this bit reflects the value of the OTP ROM p3_usb2pol bit. |
2 | p2_usb2pol | R/RW | 0 |
Downstream port 2 DM/DP polarity This bit controls the polarity of the port.
0 = USB 2.0 port polarity is as shown in the pinout. 1 = USB 2.0 port polarity is swapped from that shown in the pinout (that is, DM becomes DP, and DP becomes DM). This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0, the value of this bit reflects the value of the OTP ROM p2_usb2pol bit. |
1 | p1_usb2pol | RRW | 0 |
Downstream port 1 DM/DP polarity This bit controls the polarity of the port.
0 = USB 2.0 port polarity is as shown in the pinout. 1 = USB 2.0 port polarity is swapped from that shown in the pinout (that is, DM becomes DP, and DP becomes DM). This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0, the value of this bit reflects the value of the OTP ROM p1_usb2pol bit. |
0 | p0_usb2pol | R/RW | 0 |
Upstream port DM/DP polarity This bit controls the polarity of the port.
0 = USB 2.0 port polarity is as shown in the pinout. 1 = USB 2.0 port polarity is swapped from that shown in the pinout (that is, DM becomes DP, and DP becomes DM). This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0, the value of this bit reflects the value of the OTP ROM p0_usb2pol bit. |
Offset = 10h-1Fh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
uuidByte[n] | |||||||
R-X |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | uuidByte[n] | R | X |
UUID byte N The UUID returned in the Container ID descriptor. The value of this register is provided by the device and meets the UUID requirements of the Internet Engineering Task Force (IETF) RFC 4122 A UUID URN Namespace. |
Offset = 20h, reset = 09h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
langIdLsb[7:4] | langIdLsb[3] | langIdLsb[2:1] | langIdLsb[0] | ||||
R/RW-0 | R/RW-1 | R/RW-0 | R/RW-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | langIdLsb[7:4] | R/RW | 0 |
Language ID least significant byte This register contains the value returned in the LSB of the LANGID code in string index 0. The TUSB4041I-Q1 device only supports one language ID. The default value of this register is 09h representing the LSB of the LangID 0409h indicating English United States. When the customStrings bit is set to 1, this field may be overwritten by the contents of an attached EEPROM or by an SMBus host. |
3 | langIdLsb[3] | R/RW | 1 | |
2:1 | langIdLsb[2:1] | R/RW | 0 | |
0 | langIdLsb[0] | R/RW | 1 |
Offset = 21h, reset = 04h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
langIdMsb[7:3] | langIdMsb[2] | langIdMsb[1:0] | |||||
R/RW-0 | R/RW-1 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | langIdMsb[7:3] | R/RW | 0 |
Language ID most significant byte This register contains the value returned in the MSB of the LANGID code in string index 0. The TUSB4041I-Q1 device only supports one language ID. The default value of this register is 04h representing the MSB of the LangID 0409h indicating English United States. When the customStrings bit is set to 1, this field may be overwritten by the contents of an attached EEPROM or by an SMBus host. |
2 | langIdMsb[2] | R/RW | 1 | |
1:0 | langIdMsb[1:0] | R/RW | 0 |
Offset = 22h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | serNumStringLen[5] | serNumStringLen[4:3] | serNumStringLen[2:0] | ||||
R-0 | R/RW-0 | R/RW-1 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RSVD | R | 0 |
Reserved Read only, returns 0 when read. |
5 | serNumStringLen[5] | R/RW | 0 |
Serial number string length The string length in bytes for the serial number string. The default value is 18h indicating that a 24-byte serial number string is supported. The maximum string length is 32 bytes. When the customSernum bit is set to 1, this field may be overwritten by the contents of an attached EEPROM or by an SMBus host. When the field is non-zero, a serial number string of serNumbStringLen bytes is returned at string index 1 from the data contained in the Serial Number String registers. |
4:3 | serNumStringLen[4:3] | R/RW | 1 | |
2:0 | serNumStringLen[2:0] | R/RW | 0 |
Offset = 23h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | mfgStringLen | ||||||
R-0 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R | 0 |
Reserved Read only, returns 0 when read |
6:0 | mfgStringLen | R/RW | 0 |
Manufacturer string length The string length in bytes for the manufacturer string. The default value is 0, indicating that a manufacturer string is not provided. The maximum string length is 64 bytes. When the customStrings bit is set to 1, this field may be overwritten by the contents of an attached EEPROM or by an SMBus host. When the field is non-zero, a manufacturer string of mfgStringLen bytes is returned at string index 3 from the data contained in the Manufacturer String registers. |
Offset = 24h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | prodStringLen | ||||||
R-0 | R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R | 0 |
Reserved Read only, returns 0 when read. |
6:0 | prodStringLen | R/RW | 0 |
Product string length The string length in bytes for the product string. The default value is 0, indicating that a product string is not provided. The maximum string length is 64 bytes. When the customStrings bit is set to 1, this field may be overwritten by the contents of an attached EEPROM or by an SMBus host. When the field is non-zero, a product string of prodStringLen bytes is returned at string index 3 from the data contained in the Product String registers. |
Offset = 30h-4Fh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
serialNumber[n] | |||||||
R/RW-X |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | serialNumber[n] | R/RW | X |
Serial Number byte N The serial number returned in the Serial Number string descriptor at string index 1. The default value of these registers is assigned by TI. When customSernum is 1, these registers may be overwritten by EEPROM contents or by an SMBus host. |
Offset = 50h-8Fh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
mfgStringByte[n] | |||||||
R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | mfgStringByte[n] | R/W | 0 |
Manufacturer string byte N These registers provide the string values returned for string index 3 when mfgStringLen is greater than 0. The number of bytes returned in the string is equal to mfgStringLen. The programmed data should be in UNICODE UTF-16LE encodings as defined by the Unicode Standard, Worldwide Character Encoding, Version 5.0. |
Offset = 90h-CFh
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
prodStringByte[n] | |||||||
R/RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | prodStringByte[n] | R/RW | 0 |
Product string byte N These registers provide the string values returned for string index 2 when prodStringLen is greater than 0. The number of bytes returned in the string is equal to prodStringLen. The programmed data should be in UNICODE UTF-16LE encodings as defined by the Unicode Standard, Worldwide Character Encoding, Version 5.0. |
Offset = F0h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | stsOutputEn | pwronTime | RSVD | ||||
R-0 | R/RW-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RSVD | R | 0 |
Reserved Read only, returns 0 when read. |
4 | RSVD | R/RW | 0 | Reserved. |
3:1 | pwronTime | RW | 0 |
Power-on delay time When OTP ROM pwronTime field is all 0, this field sets the delay time from the removal disable of PWRCTL to the enable of PWRCTL when transitioning battery charging modes. For example, when disabling the power on a transition from a custom charging mode to dedicated charging port mode. The nominal timing is defined as follows: Equation 1. TPWRON_EN = (pwronTime + 1) x 200 ms
This field may be overwritten by EEPROM contents or by an SMBus host. |
0 | RSVD | RW | 0 | Reserved |
Offset = F8h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | smbusRst | cfgActive | |||||
R-0 | W1S-0 | W1C-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RSVD | R | 0 |
Reserved Read only, returns 0 when read |
6 | smbusRst | W1S | 0 |
SMBus interface reset This bit loads the registers back to their GRSTz values. This bit is set by writing a 1 and is cleared by hardware on completion of the reset. A write of 0 has no effect. |
5 | cfgActive | W1C | 0 |
Configuration active This bit indicates that configuration of the TUSB4041I-Q1 device is currently active. The bit is set by hardware when the device enters the I2C or SMBus mode. The TUSB4041I-Q1 device does not connect on the upstream port while this bit is 1. When in the SMBus mode, this bit must be cleared by the SMBus host to exit the configuration mode and allow the upstream port to connect. The bit is cleared by a writing 1. A write of 0 has no effect. |