SLLSEJ1A March   2014  – March 2014 TUSB551

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Revision History
  6. 6 Terminal Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Supply Electrical Characteristics
    6. 7.6  DC Electrical Characteristics
    7. 7.7  AC Electrical Characteristics
    8. 7.8  Timing Requirements/Timing Diagrams
    9. 7.9  Switching Characteristics
    10. 7.10 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Receiver Equalization
      2. 8.3.2 De-Emphasis Control and Output Swing
      3. 8.3.3 Automatic LFPS Detection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Receiver Equalization Settings
      2. 8.4.2 De-Emphasis Control Settings
      3. 8.4.3 Output Swing Control Settings
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Transmit and Receive Channels
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Performance Plot
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • USB3.0 SuperSpeed Re-Driver with 1.8 V Power Supply
  • Ultra Low-Power Architecture:
    • Active: <130 mW
    • U2/U3: <22 mW
    • < 8mW with No Connection
  • Optimal Receiver Equalization:
    • 3/6/9 dB
  • Superior Drive Performance
  • Automatic LFPS De-Emphasis Control To Meet USB 3.0 Certification Requirements
  • No Host/Device-Side Requirement
  • Small Package Options
  • Hot-Plug Capable
  • ESD protection exceeds > ±4kV HBM
  • -40°C to 85°C Industrial Temperature Range

2 Applications

  • Cell Phones
  • Tablets
  • Docking Stations
  • Televisions
  • Active Cables
  • Backplanes

3 Description

The TUSB551 is a 4th-generation USB3.0 SuperSpeed (SS) re-driver that features a 1.8V power supply with low consumption, superior output drive performance, and automatic LFPS De-Emphasis control for full USB 3.0 compliance. The re-driver offers selectable gain settings in the equalizer to account for channel loss. These settings are controlled by the EQ terminal. To compensate for downstream transmission line losses, the output driver supports configuration of De-Emphasis and Output Swing (terminals DE and OS). These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB551 in the SuperSpeed USB path.

Device Information

ORDER NUMBER PACKAGE BODY SIZE
TUSB551RWBR X2QFN (12) 1.6mm x 1.6mm

4 Simplified Schematic

fp_schem_drw.gif