JAJSGB3B September 2018 – September 2022 TVS3301
PRODUCTION DATA
The TVS3301 is a clamping device so there is no need to power it. To ensure the device functions properly do not violate the recommended VIN voltage range (–33 V to 33 V).