JAJSHB3G September 2011 – May 2019 TXB0304
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
LOAD | VCCA | VCCB | MIN | TYP(1) | MAX | UNIT |
---|---|---|---|---|---|---|---|---|---|
tpd | A | B | CL = 15 | 0.9-3.6 | 0.9-3.6 | 18.9 | 30 | ns | |
A | B | CL = 15 | 1.2-3.6 | 1.2-3.6 | 7.5 | 11.5 | |||
A | B | CL = 15 | 1.8-3.6 | 1.8-3.6 | 3.7 | 4.8 | |||
A | B | CL = 30 | 0.9-3.6 | 0.9-3.6 | 19.5 | 34 | |||
A | B | CL = 30 | 1.2-3.6 | 1.2-3.6 | 7.8 | 11.9 | |||
A | B | CL = 30 | 1.8-3.6 | 1.8-3.6 | 3.8 | 5.2 | |||
A | B | CL = 50 | 1.2-3.6 | 1.2-3.6 | 8 | 12.3 | |||
A | B | CL = 50 | 1.8-3.6 | 1.8-3.6 | 4 | 5.4 | |||
A | B | CL = 100 | 1.2-3.6 | 1.2-3.6 | 8.6 | 13.5 | |||
A | B | CL = 100 | 1.8-3.6 | 1.8-3.6 | 4.5 | 6 | |||
B | A | CL = 15 | 0.9-3.6 | 0.9-3.6 | 18.9 | 30 | ns | ||
B | A | CL = 15 | 1.2-3.6 | 1.2-3.6 | 7.5 | 11.5 | |||
B | A | CL = 15 | 1.8-3.6 | 1.8-3.6 | 3.7 | 5 | |||
B | A | CL = 30 | 0.9-3.6 | 0.9-3.6 | 19.5 | 34 | |||
B | A | CL = 30 | 1.2-3.6 | 1.2-3.6 | 7.8 | 11.9 | |||
B | A | CL = 30 | 1.8-3.6 | 1.8-3.6 | 3.8 | 5.2 | |||
B | A | CL = 50 | 1.2-3.6 | 1.2-3.6 | 8 | 12.3 | |||
B | A | CL = 50 | 1.8-3.6 | 1.8-3.6 | 4 | 5.4 | |||
B | A | CL = 100 | 1.2-3.6 | 1.2-3.6 | 8.6 | 13.5 | |||
B | A | CL = 100 | 1.8-3.6 | 1.8-3.6 | 4.5 | 6 | |||
ten | OE | A | CL = 15 | 0.9-3.6 | 0.9-3.6 | 262 | ns | ||
1.2-3.6 | 1.2-3.6 | 64 | |||||||
1.8-3.6 | 1.8-3.6 | 37 | |||||||
B | CL = 15 | 0.9-3.6 | 0.9-3.6 | 332 | |||||
1.2-3.6 | 1.2-3.6 | 76 | |||||||
1.8-3.6 | 1.8-3.6 | 41 | |||||||
tdis | OE | A | CL = 15 | 0.9-3.6 | 0.9-3.6 | 172 | ns | ||
B | CL = 15 | 0.9-3.6 | 0.9-3.6 | 169 | ns | ||||
trB, tfB | B-port rise and fall times | CL = 15 | 0.9-3.6 | 0.9-3.6 | 2.95 | ns | |||
tsA, tsA | A-port rise and fall times | CL = 15 | 0.9-3.6 | 0.9-3.6 | 3.1 | ns | |||
tSK(O) | Channel-to-channel skew | CL = 15 | 0.9-3.6 | 0.9-3.6 | 0.15 | ns |