SLUS352C January 1997 – December 2015 UC1846 , UC2846 , UC3846 , UC3847
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VREF terminal external capacitance | 1 | 2.2 | µF | ||
| THERMAL METRIC(1) | UCx846/7 | UNIT | ||
|---|---|---|---|---|
| N or DW (PDIP or SOIC) | J or DW (CDIP or SOIC) | |||
| 16 PINS | 16 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 41.8 | 73.1 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 28.5 | 34.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 21.8 | 38.0 | °C/W |
| ψJT | Junction-to-top characterization parameter | 13.0 | 7.7 | °C/W |
| ψJB | Junction-to-board characterization parameter | 21.7 | 37.4 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | UC1846/7 UC2846/7 |
UC3846/7 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| REFERENCE | |||||||||
| Output Voltage | TJ = 25°C, IO = 1 mA | 5.05 | 5.10 | 5.15 | 5.00 | 5.10 | 5.20 | V | |
| Line Regulation | VIN = 8 V to 40 V | 5 | 20 | 5 | 20 | mV | |||
| Load Regulation | IL = 1 mA to 10 mA | 3 | 15 | 3 | 15 | mV | |||
| Temperature Stability | Over Operating Range, (1) | 0.4 | 0.4 | mV/°C | |||||
| Total Output Variation | Line, Load, and Temperature (1) | 5.00 | 5.20 | 4.95 | 5.25 | V | |||
| Output Noise Voltage | 10 Hz ≤ f ≤10 kHz, TJ = 25°C(1) | 100 | 100 | µV | |||||
| Long Term Stability | TJ = 125°C, 1000 Hrs(1) | 5 | 5 | mV | |||||
| Short Circuit Output Current | VREF = 0 V | –10 | –45 | –10 | –45 | mA | |||
| OSCILLATOR | |||||||||
| Initial Accuracy | TJ = 25°C | 39 | 43 | 47 | 39 | 43 | 47 | kHz | |
| Voltage Stability | VIN =8 V to 40 V | –1% | 2% | –1% | 2% | ||||
| Temperature Stability | Over Operating Range (1) | –1% | –1% | ||||||
| Sync Output High Level | 3.9 | 4.35 | 3.9 | 4.35 | V | ||||
| Sync Output Low Level | 2.3 | 2.5 | 2.3 | 2.5 | V | ||||
| Sync Input High Level | Pin 8 = 0 V | 3.9 | 3.9 | V | |||||
| Sync Input Low Level | Pin 8 = 0 V | 2.5 | 2.5 | V | |||||
| Sync Input Current | Sync Voltage = 3.9 V, Pin 8 = 0 V | 1.3 | 1.5 | 1.3 | 1.5 | mA | |||
| ERROR AMPLIFIER | |||||||||
| Input Offset Voltage | 0.5 | 5 | 0.5 | 10 | mV | ||||
| Input Bias Current | –0.6 | –1 | –0.6 | –2 | µA | ||||
| Input Offset Current | 40 | 250 | 40 | 250 | nA | ||||
| Common Mode Range | VIN = 8 V to 40 V | 0 | VIN - 2 V | 0 | VIN - 2 V | V | |||
| Open Loop Voltage Gain | ΔVO = 1.2 to 3 V, VCM = 2 V | 80 | 105 | 80 | 105 | dB | |||
| Unity Gain Bandwidth | TJ = 25°C(1) | 0.7 | 1.0 | 0.7 | 1.0 | MHz | |||
| CMRR | VCM = 0 V to 38 V, VIN = 40 V | 75 | 100 | 75 | 100 | dB | |||
| PSRR | VIN = 8 V to 40 V | 80 | 105 | 80 | 105 | dB | |||
| Output Sink Current | VID = –15 mV to -5 V, VPIN7 = 1.2 V | 2 | 6 | 2 | 6 | mA | |||
| Output Source Current | VID = 15 mV to -5 V, VPIN7 = 2.5 V | –0.4 | –0.5 | –0.4 | –0.5 | mA | |||
| High Level Output Voltage | RL = (Pin 7) 15 kΩ | 4.3 | 4.6 | 4.3 | 4.6 | V | |||
| Low Level Output Voltage | RL = (Pin 7) 15 kΩ | 0.7 | 1 | 0.7 | 1 | V | |||
| CURRENT SENSE AMPLIFIER | |||||||||
| Amplifier Gain | VPIN 3 = 0 V, Pin 1 Open(2), (3) | 2.5 | 2.75 | 3.0 | 2.5 | 2.75 | 3.0 | V | |
| Maximum Differential Input Signal (VPIN 4-VPIN 3) | Pin 1 Open (2); RL (Pin 7) = 15 kW | 1.1 | 1.2 | 1.1 | 1.2 | V | |||
| Input Offset Voltage | VPIN 1 = 0.5 V, Pin 7 Open(2) | 5 | 25 | 5 | 25 | mV | |||
| CMRR | VCM = 1 V to 12 V | 60 | 83 | 60 | 83 | dB | |||
| PSRR | VIN = 8 V to 40 V | 60 | 84 | 60 | 84 | dB | |||
| Input Bias Current | VPIN 1 = 0.5 V, Pin 7 Open(2) | –2.5 | –10 | –2.5 | –10 | µA | |||
| Input Offset Current | VPIN 1 = 0.5 V, Pin 7 Open(2) | 0.08 | 1 | 0.08 | 1 | µA | |||
| Input Common Mode Range | 0 | VIN-3 | 0 | VIN-3 | V | ||||
| Delay to Outputs | TJ = 25°C (1) | 200 | 500 | 200 | 500 | ns | |||
| CURRENT LIMIT ADJUST | |||||||||
| Current Limit Offset | VPIN 3 = 0 V, VPIN 4 = 0 V, Pin 7 Open (2) | 0.45 | 0.5 | 0.55 | 0.45 | 0.5 | 0.55 | V | |
| Input Bias Current | VPIN 5 = VREF, VPIN 6 = 0 V | –10 | –30 | –10 | –30 | µA | |||
| SHUTDOWN TERMINAL | |||||||||
| Threshold Voltage | 250 | 350 | 400 | 250 | 350 | 400 | mV | ||
| Input Voltage Range | 0 | VIN | 0 | VIN | V | ||||
| Minimum Latching Current (IPIN1) | (5) | 3.0 | 1.5 | 3.0 | 1.5 | mA | |||
| Maximum Latching Current (IPIN1) | (6) | 1.5 | 0.8 | 1.5 | 0.8 | mA | |||
| Delay to Outputs | TJ = 25°C (1) | 300 | 600 | 300 | 600 | ns | |||
| OUTPUT | |||||||||
| Collector-Emitter Voltage | 40 | 40 | V | ||||||
| Collector Leakage Current | VC = 40 V (4) | 200 | 200 | µA | |||||
| Output Low Level | ISINK = 20 mA | 0.1 | 0.4 | 0.1 | 0.4 | V | |||
| ISINK = 100 mA | 0.4 | 2.1 | 0.4 | 2.1 | |||||
| Output High Level | ISOURCE = 20 mA | 13 | 13.5 | 13 | 13.5 | V | |||
| ISOURCE = 100 mA | 12 | 13.5 | 12 | 13.5 | |||||
| Rise Time | CL = 1 nF, TJ = 25°C (1) | 50 | 300 | 50 | 300 | ns | |||
| Fall Time | CL = 1 nF, TJ = 25°C (1) | 50 | 300 | 50 | 300 | ns | |||
| UNDERVOLTAGE LOCKOUT | |||||||||
| Start-Up Threshold | 7.7 | 8.0 | 7.7 | 8.0 | V | ||||
| Threshold Hysteresis | 0.75 | 0.75 | V | ||||||
| TOTAL STANDBY CURRENT | |||||||||
| Supply Current | 17 | 21 | 17 | 21 | mA | ||||