Thermal Information

THERMAL METRIC(1) UCC21540,
UCC21541
UNIT
DW/K (SOIC)
RθJA Junction-to-ambient thermal resistance 69.7 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 33.1 °C/W
RθJB Junction-to-board thermal resistance 29.0 °C/W
ψJT Junction-to-top characterization parameter 20.0 °C/W
ψJB Junction-to-board characterization parameter 28.3 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.