Input and Output Logic Table

Assume VCCI, VDDA, VDDB are powered up (see VDD, VCCI, and Under Voltage Lock Out (UVLO) for more information on UVLO operation modes). Table 3 shows the operation with INA, INB and DIS and the corresponding output state.

Table 3. INPUT/OUTPUT Logic Table(1)(2)

INPUTS DIS OUTPUTS NOTE
INA INB OUTA OUTB
L L L L L If the dead time function is used, output transitions occur after the dead time expires. See Programmable Dead Time (DT) Pin.
L H L L H
H L L H L
H H L L L DT is programmed with RDT.
H H L H H DT pin pulled high to VCCI.
Left Open Left Open L L L
X X H L L Bypass using a ≥1-nF low ESR/ESL capacitor close to DIS pin when connecting to a micro-controller with distance.
"X" means L, H or left open.
For improved noise immunity, TI recommends connecting INA, INB, and DIS to GND, and DT to VCCI, when these pins are not used.