JAJSBZ0D March 2014 – December 2017 UCC28630 , UCC28631 , UCC28632 , UCC28633 , UCC28634
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| CS | 3 | I | Current sense input |
| DRV | 5 | O | Output drive pin for the external flyback MOSFET |
| GND | 4 | G | Ground reference connection for all signals |
| HV | 8 | P | High-voltage connection to the internal high-voltage start-up current source |
| SD | 2 | I | Latching fault shutdown input pin. May be connected to an external temperature sensor |
| VDD | 6 | P | Bias supply input pin to the device. Decoupled with a 1-µF ceramic bypass capacitor, connect directly across pins 6-4. Connect an additional hold-up capacitor charged from the transformer auxiliary bias winding to this pin. |
| VSENSE | 1 | I | Sense pin for the flyback transformer bias and sense winding for output feedback regulation, output OVP, and input voltage sense/UV protection |