SLUSC05D July   2014  – May 2016 UCC28880
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical CharacteristicsTypical Characteristics graphs 1 through 7.
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Startup Operation
      2. 7.4.2 Feedback and Voltage Control Loop
      3. 7.4.3 PWM Controller
      4. 7.4.4 Current Limit
      5. 7.4.5 Inductor Current Runaway Protection
      6. 7.4.6 Thermal Shutdown Over-Temperature Protection section to Thermal Shutdown section.
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 12-V, 100-mA Low-Side Buck Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Custom Design with WEBENCH Tools
          2. 8.2.1.2.2 Input Stage (RF, D2, D3, C1, C2, L2)
          3. 8.2.1.2.3 Regulator Capacitor (CVDD)
          4. 8.2.1.2.4 Freewheeling Diode (D1)Freewheeling Diode (D1) section.
          5. 8.2.1.2.5 Output Capacitor (CL)
          6. 8.2.1.2.6 Load Resistor (RL)
          7. 8.2.1.2.7 Inductor (L1)
          8. 8.2.1.2.8 Feedback Path (Q1, RFB1, RFB2)
        3. 8.2.1.3 Application Curves
      2. 8.2.2 12-V, 100-mA, High-Side Buck Converter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Introduction
          2. 8.2.2.2.2 Feedback Path (CFB, RFB1 and RFB2) and Load Resistor (RL)
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Additional UCC28880 Application Topologies
        1. 8.2.3.1 Low-Side Buck and LED Driver - Direct Feedback (Level Shifted)
        2. 8.2.3.2 12-V, 100-mA High-Side Buck Converter
        3. 8.2.3.3 Non-Isolated, Low-Side Buck-Boost Converter
        4. 8.2.3.4 Non-Isolated, High-Side Buck-Boost Converter
        5. 8.2.3.5 Non-Isolated Flyback Converter
        6. 8.2.3.6 Isolated Flyback Converter
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines Layout Guidelines section.
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Custom Design with WEBENCH Tools
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Integrated Power MOSFET (Switch) Rated to
    700-V Drain-to-Source Voltage
  • Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
  • Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Performance with Inductor Current Runaway Prevention
  • Thermal Shutdown
  • Protection
    • Current Limit
    • Overload and Output Short Circuit
  • Create a Custom Design Using the UCC28880 with the WEBENCH Power Designer

2 Applications

  • AC-to-DC Power Supplies
    (Output Current Up to 100 mA for CCM;
    70 mA for DCM)
  • Metering, Home Automation, Infrastructure SMPS
  • Low-Side Buck Topology for TRIAC Driver
  • Appliances, White Goods and LED Drivers

3 Description

The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.

The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCC28880 SOIC (7) 5.00 mm × 6.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.




Simplified Schematic

UCC28880 alt2_lusc05.gif
UCC28880 D204_SLUSC05.gif