SLUS270G March 1999 – May 2020 UCC2800 , UCC2801 , UCC2802 , UCC2803 , UCC2804 , UCC2805
PRODUCTION DATA
Use the parameters in Table 10-1 to review the design of a 12-V, 48-W offline flyback converter using UCC2800 PWM controller.
PARAMETER | CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||||
VIN | Input voltage (RMS) | 85 | 265 | V | |||
fLINE | Line frequency | 47 | 63 | Hz | |||
OUTPUT CHARACTERISTICS | |||||||
VOUT | Output voltage | 11.75 | 12 | 12.25 | V | ||
Vripple | Output ripple voltage | 120 | mVPP | ||||
IOUT | Output current | 4 | 4.33 | A | |||
Vtran | Output transient | Output voltage measured under 0-A to 4-A load step | 11.75 | 12.25 | V | ||
SYSTEM CHARACTERISTICS | |||||||
η | Max load efficiency | 85% |