JAJSOE3A August 2022 – March 2024 ULN2803C
PRODUCTION DATA
Thin traces can be used on the input due to the low current logic that is typically used to drive ULN2803C. Take care to separate the input channels as much as possible, as to eliminate crosstalk. TI recommends thick traces for the output to drive high currents as desired. Wire thickness can be determined by the trace material current density and desired drive current.
Because all of the channels currents return to a common emitter, size that trace width to be very wide. Some applications require up to 2.5 A.