DLPA073A September   2016  – September 2016 DLP2010 , DLPC2607 , DLPC3430 , DLPC3435

 

  1.   TI DLP Pico Technology for Aftermarket Head-up Displays
    1.     Trademarks
    2. 1 Introduction
    3. 2 Applicable Documents
    4. 3 Terminology
      1. 3.1 Types of AM-HUD
      2. 3.2 HUD Terminology
    5. 4 AM-HUD Key Requirements
      1. 4.1 Field of View
      2. 4.2 Resolution
      3. 4.3 Virtual Image Distance
      4. 4.4 Eyebox
      5. 4.5 Image Brightness
    6. 5 AM-HUD System
    7. 6 AM-HUD System Design Trade-Offs
      1. 6.1 Light Output vs. Eyebox and Field of View
      2. 6.2 Combiner and Diffuser Specification
        1. 6.2.1 Diffuser Screen Dimensions
        2. 6.2.2 Combiner Specification
      3. 6.3 Projection Unit Specification
    8. 7 Electronic System
    9. 8 Conclusions and Getting Started
  2.   Revision History

Combiner and Diffuser Specification

Refer to Figure 10 for assumptions.

The values are chosen to design a compact size AM-HUD and typical use case.

Table 3. Combiner and Diffuser Specification

Description Variable Values
Distance from projection unit to diffuser screen PD To be calculated(1)
Distance between diffuser screen and fold mirror DM 5 cm
Distance between fold mirror and combiner MC 15 cm
Combiner to eyebox distance CE 75 cm
Virtual image distance VID 2,000 cm
Will match the throw ratio of the projector.