DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the CMT/Gamma Information.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (32h) |
3 | Number of CMT/Gamma Indexes available for the requested Dimming LUT Group Index |
4-34 | ASCII name of the CMT/Gamma as defined in Calibration File |
35 | Checksum (Sum of bytes 1 to 34) |