Turn the HW/SW DIP (SW1) switch to the HW position to enable manual
control of the PROJ_ON switch.
Connect input power cable to a power supply that meets input power
specifications defined in Table 1-5. The red wire is the V+ terminal and black wire is the V– terminal.
Turn on the supply power. Once powered up, a controller PCB LED
indicator (D7) illuminates green. In addition to this LED, the MCU powergood LED (D31) and
heartbeat LED (D30) illuminates blue and green, respectively. The heatbeat LED blinks on
and off.
Turn the PROJ_ON switch (SW2) ON. The ON position is away from the
board, and OFF is toward the board. The silkscreen indicates these positions. A controller
PCB LED indicator (D6) illuminates green.