Connect input power cable to a power supply that meets input power specifications defined in Table 1-7. The red wire is the V+ terminal and black wire is the V– terminal.
Turn on the supply power. Once powered up, a controller PCB LED indicator (D4) should illuminate green.
Turn the PROJ_ON switch (SW4) ON. The ON position is away from the board, and OFF is toward the board. A controller PCB LED indicator (D5) should illuminate green.