DLPU093A November 2019 – December 2025
The DLP5530PROJTGQ1EVM includes an optical projection system that can be used for windshield cluster applications. The optical specifications are listed in Table 3-1.
Figure 3-1 DLP5530PROJTGQ1EVM Optical Module| PARAMETER | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|
| Luminous flux output | 95 lm | lm | ||
| Throw ratio | 1.80 | |||
| Throw distance | 355 | 635 | mm | |
| Image width | 200 | 350 | mm | |
| f/# | 2.6 | |||
| MTF | 40% | |||
| Optical image offset | 100% | |||
| Light uniformity | 80% | |||
| FOFO contrast | 1800:1 |
| Color | Manufacturer | Part Number |
|---|---|---|
| Red | Osram | Q8WP LE A |
| Green | Osram | Q8WP LE TG |
| Blue | Osram | Q8WP LE B |

Possibly hazardous optical radiation emitted from this product. Do not stare at operating lamp. May be harmful to the eye.