DLPU102B December 2020 – July 2022
The output trigger connector J27 on the DLP LightCrafter Dual DLPC900 EVM pins are listed in Table 5-2. Two matching six-pin, 1.25-mm connector part numbers are:
The corresponding connector terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
Trigger Out 1 Supply | 1 | External or internal 1.8 V and 3.3 V. |
Trigger Out 1 | 2 | |
Ground | 3 | Ground |
Trigger Out 2 Supply | 4 | External or internal 1.8 V and 3.3 V. |
Trigger Out 2 | 5 | |
Ground | 6 | Ground |