DLPY003B December   2017  – August 2026 DLP470TE , DLP471TE , DLP472TE , DLP472TP , DLP650TE , DLP660TE , DLP780TE , DLP781TE , DLP801XE

 

  1.   1
  2.   Introduction
  3.   4KUHD on the way
  4.   4K UHD DLP technology
  5.   Established applications
  6.   New applications—making it possible
  7.   Mobile smart TV
  8.   Laser TV
  9.   Digital signage
  10.   Smart kitchen
  11.   TI’s 4K UHD DLP chipsets

Mobile smart TV

By combining an application processor with a small, efficient DLP chipset, a mobile smart TV can provide a full-featured 4K UHD display along with a streaming video on demand (SVOD) endpoint.

This gives consumers a ready and easy way to add another SVOD display to a home or apartment.

Plus,adding high-quality stereo or surround sound speakers can create an easy-to-install home- theater-in-a-box. While light emitting diodes (LED) are a common illumination source, some new mobile smart TV products are using laser phosphor sources to increase the system brightness.

With short-throw optics, mobile smart TVs can be placed on a wide range of surfaces and cast a 4K UHD image on a wall or screen only inches away. As seen in Figure 1, for apartment dwellers, individuals who like displays in their bedrooms or students in dormitories who don’t really have the room for bulky flat panel screens, a mobile smart TV can be kept

in a drawer or some other out-of-the-way place until needed. And for consumers who move often, a mobile smart TV is much easier than flat panel displays to pack and transport.

 Mobile Smart TVs can be
                    utilized in a variety of settings. Figure 1 Mobile Smart TVs can be utilized in a variety of settings.