JAJS012J October 2004 – November 2018 TPS75003
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VINX | IN1, IN2, IN3 voltage | –0.3 | 7 | V |
| VENX | EN1, EN2, EN3 voltage | –0.3 | VINX + 0.3 | V |
| VSWX | SW1, SW2, SW3 voltage | –0.3 | VINX + 0.3 | V |
| VISX | IS1, IS2, IS3 voltage | –0.3 | VINX + 0.3 | V |
| VOUT3 | OUT3 voltage | –0.3 | 7 | V |
| VSSX | SS1, SS2, SS3 voltage | –0.3 | VINX + 0.3 | V |
| VFBX | FB1, FB2, FB3 voltage | –0.3 | 3.3 | V |
| IOUT3 | Peak LDO output current | Internally limited | ||
| Continuous total power dissipation | See Thermal Information Table | |||
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |