JAJS373E May 2009 – December 2024 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA
The ADS111x respond to the I2C general call address (0000000b) if the eighth bit is 0b. The devices acknowledge the general call address and respond to commands in the second byte. If the second byte is 00000110b (06h), the ADS111x reset the internal registers and enter a power-down state.