JAJSAC1G November 2007 – November 2023 LM3481
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Pin Voltage | –0.4 | 50 | V | |
FB | Pin Voltage | –0.4 | 6 | V | |
FA/SYNC/SD | Pin Voltage | –0.4 | 6 | V | |
COMP | Pin Voltage | –0.4 | 6 | V | |
UVLO | Pin Voltage | –0.4 | 6 | V | |
VCC | Pin Voltage | –0.4 | 6.5 | V | |
DR | Pin Voltage | –0.4 | 6 | V | |
ISEN | Pin Voltage | –400 | 600 | mV | |
Peak Driver Output Current | 1 | A | |||
Power Dissipation | Internally Limited | ||||
Junction Temperature | 150 | °C | |||
Lead Temperature (only applies to operating conditions) | DGS Package | 220 | °C | ||
Peak Body Temperature (2) | 260 | °C | |||
Tstg | Storage temperature range | –65 | 150 | °C |