JAJSBN5F September 2011 – November 2016 TPS62080 , TPS62080A , TPS62081 , TPS62082
PRODUCTION DATA.
| PART NUMBER(2) | OUTPUT VOLTAGE(1) | OUTPUT DISCHARGE RESISTOR | PACKAGE MARKING | PACKAGE |
|---|---|---|---|---|
| TPS62080DSG | Adjustable | 1 kΩ | QVR | 8-Pin WSON |
| TPS62081DSG | 1.8 V | 1 kΩ | QVS | 8-Pin WSON |
| TPS62082DSG | 3.3 V | 1 kΩ | QVT | 8-Pin WSON |
| TPS62080ADSG | Adjustable | 40 Ω | SBN | 8-Pin WSON |