JAJSBP7N September 2008 – October 2021 BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24079
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VI | IN voltage range | 4.35 | 26 | V | |
| IN operating voltage range | ’72, ’73, ‘75, '79 | 4.35 | 6.4 | V | |
| ‘74 | 4.35 | 10.2 | |||
| IIN | Input current, IN pin | 1.5 | A | ||
| IOUT | Current, OUT pin | 4.5 | A | ||
| IBAT | Current, BAT pin (Discharging) | 4.5 | A | ||
| ICHG | Current, BAT pin (Charging) | 1.5(2) | A | ||
| TJ | Junction Temperature | –40 | 125 | °C | |
| RILIM | Maximum input current programming resistor | 1100 | 8000 | Ω | |
| RISET | Fast-charge current programming resistor (1) | 590 | 8900 | Ω | |
| RITERM | Termination current programming resistor | 0 | 15 | kΩ | |
| RTMR | Timer programming resistor | 18 | 72 | kΩ | |