JAJSC03E january 2014 – may 2023 TPS562200 , TPS563200
PRODUCTION DATA
To begin the design process, the user must know a few application parameters:
| PARAMETER | VALUE |
|---|---|
| Input voltage range | 4.5 V to 17 V |
| Output voltage | 1.05 V |
| Output current | 3 A |
| Output voltage ripple | 20 mVpp |