JAJSCE2E August 2016 – January 2023 TUSB1046-DCI
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Main power supply | 3 | 3.3 | 3.6 | V | |
| Supply Ramp Requirement | 100 | ms | ||||
| V(12C) | Supply that external resistors are pulled up to on SDA and SCL | 1.7 | 3.6 | V | ||
| V(PSN) | Supply Noise on VCC pins | 100 | mV | |||
| TA | Operating free-air temperature | TUSB1046-DCI | 0 | 70 | °C | |
| TUSB1046I-DCI | –40 | 85 | °C | |||